Product groups
Spoked handwheels, sheet steel
K1875

Spoked handwheels, sheet steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Powder-coated black RAL 9005.Note:Wheel body sheet steel.
Hub welded.

Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1875 Hand wheels, steel, stamped 185 kB

Drawings (total overview)

Spoked handwheels, sheet steel

Spoked handwheels, sheet steel, Form A 3 spokes

More information

Drawings

Spoked handwheels, sheet steel, Form A 3 spokes

Item selection/filter

Order No.FormForm definitionD1

D2D3L1L2L3SNumber of
spokes
CADAcc.PriceOrder
K1875.0125X12A3-spoke12512H9301818291,53 on request
K1875.0125X14A3-spoke12514H9301818291,53 on request

Spoked handwheels, sheet steel, Form B 4 spokes

More information

Drawings

Spoked handwheels, sheet steel, Form B 4 spokes

Item selection/filter

Order No.FormForm definitionD1

D2D3L1L2L3SNumber of
spokes
CADAcc.PriceOrder
K1875.0160X14B4-spoke16014H9302220371,54 on request
K1875.0160X16B4-spoke16016H9302220371,54 on request
K1875.0200X18B4-spoke20018H94022244624 on request
K1875.0200X22B4-spoke20022H94022244624 on request

Spoked handwheels, sheet steel, Form C 5 spokes

More information

Drawings

Spoked handwheels, sheet steel, Form C 5 spokes

Item selection/filter

Order No.FormForm definitionD1

D2D3L1L2L3SNumber of
spokes
CADAcc.PriceOrder
K1875.0250X22C5-spoke25022H9453028522,55 on request
K1875.0250X26C5-spoke25026H9453028522,55 on request
K1875.0315X26C5-spoke31526H9553533642,55 on request
K1875.0315X30C5-spoke31530H9553533642,55 on request
K1875.0400X30C5-spoke40030H96540388235 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33