Product groups
Crank handles stainless steel with revolving grip
K2075

Crank handles stainless steel with revolving grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2075 Crank handles stainless steel with revolving grip 134 kB

Drawings (total overview)

Crank handles stainless steel with revolving grip

Crank handles stainless steel, revolving grip, reamed hole

More information

Drawings

Crank handles stainless steel, revolving grip, reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
K2075.3110reamed holewithout transverse hole80241016-71,149,12213,4-100 on request
K2075.3212reamed holewithout transverse hole100281220-87,461,42616-124 on request
K2075.3314reamed holewithout transverse hole125301426-110,582,52815,8-153 on request
K2075.3417reamed holewithout transverse hole160341726-114,582,53219,6-190 on request
K2075.31106reamed holewith transverse bore80241016M671,149,12213,47,5100 on request
K2075.32126reamed holewith transverse bore100281220M687,461,426167,5124 on request
K2075.33146reamed holewith transverse bore125301426M6110,582,52815,87,5153 on request
K2075.34176reamed holewith transverse bore160341726M6114,582,53219,67,5190 on request

Crank handles stainless steel, revolving grip, square socket

More information

Drawings

Crank handles stainless steel, revolving grip, square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K2075.4110square socket
without transverse hole802416-71,149,12213,4-10010 on request
K2075.4212square socket
without transverse hole1002820-87,461,42616-12412 on request
K2075.4314square socket
without transverse hole1253026-110,582,52815,8-15314 on request
K2075.4417square socket
without transverse hole1603426-114,582,53219,6-19017 on request
K2075.41106square socket
with transverse bore802416M671,149,12213,47,510010 on request
K2075.42126square socket
with transverse bore1002820M687,461,426167,512412 on request
K2075.43146square socket
with transverse bore1253026M6110,582,52815,87,515314 on request
K2075.44176square socket
with transverse bore1603426M6114,582,53219,67,519017 on request