Product groups
Crank handles aluminium with safety grip
K0998

Crank handles aluminium with safety grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0998 Crank handles aluminium with safety grip 351 kB

Drawings (total overview)

Crank handles aluminium with safety grip

Crank handles aluminium with safety grip and reamed hole

More information

Drawings

Crank handles aluminium with safety grip and reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
K0998.1110reamed holewithout transverse hole80241016-87,547,52213,6-100 on request
K0998.1212reamed holewithout transverse hole100281220-10758,52516-124 on request
K0998.1314reamed holewithout transverse hole125301425-139822815,8-153 on request
K0998.1417reamed holewithout transverse hole160341725-143823219,6-190 on request
K0998.11106reamed holesecurity80241016M687,547,52213,47,5100 on request
K0998.12126reamed holesecurity100281220M6106,958,426167,5124 on request
K0998.13146reamed holesecurity125301426M6139,182,12815,87,5153 on request
K0998.14176reamed holesecurity160341726M6143,182,13219,67,5190 on request

Crank handles aluminium with safety grip and square socket

More information

Drawings

Crank handles aluminium with safety grip and square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0998.2110square socketwithout transverse hole802416-87,547,52213,6-10010 on request
K0998.2212square socketwithout transverse hole1002820-10758,52516-12412 on request
K0998.2314square socketwithout transverse hole1253025-139822815,8-15314 on request
K0998.2417square socketwithout transverse hole1603425-143823219,6-19017 on request
K0998.21106square socketsecurity802416M687,547,52213,47,510010 on request
K0998.22126square socketsecurity1002820M6106,958,426167,512412 on request
K0998.23146square socketsecurity1253026M6139,182,12815,87,515314 on request
K0998.24176square socketsecurity1603426M6143,182,13219,67,519017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33