Product groups
Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore
K1524_B

Disc handwheels, aluminium with revolving cylindrical grip, Form...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1524_B Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore 831 kB

Drawings

Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore
Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionAB3
D1

D2D3D4D5D7HH2LL1L2L3T
CADAcc.PriceOrder
K1524.125121046blackBreamed hole with slot, with transverse bore424125123119,9M6M617,66,590,51854,53613,8 on request
K1524.125141056blackBreamed hole with slot, with transverse bore425125143119,9M6M617,66,590,51854,53616,3 on request
K1524.160141056blackBreamed hole with slot, with transverse bore555160143625,2M8M619,46,5116,52076,54016,3 on request
K1524.160161056blackBreamed hole with slot, with transverse bore555160163625,2M8M619,48116,52076,54018,3 on request
K1524.125122046silverBreamed hole with slot, with transverse bore424125123119,9M6M617,66,590,51854,53613,8 on request
K1524.125142056silverBreamed hole with slot, with transverse bore425125143119,9M6M617,66,590,51854,53616,3 on request
K1524.160142056silverBreamed hole with slot, with transverse bore555160143625,2M8M619,46,5116,52076,54016,3 on request
K1524.160162056silverBreamed hole with slot, with transverse bore555160163625,2M8M619,48116,52076,54018,3 on request