Product groups
Wing grips "Miniwing" stainless steel, Form E, tapped blind hole
K2041_E

Wing grips "Miniwing" stainless steel, Form E, tapped blind hole

go back

Item description/product images

DescriptionProduct description:The Miniwing wing grips is characterised by their ergonomic and compact design.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
Material:

Stainless steel 1.4308 or 1.4404.

Version:Polished or blasted.Note:The M5 thread is compatible with Hygienic USIT® sealing and shim washers K1491.Accessory:

Hygienic USIT® sealing and shim washer K1491 for the screw-on surface.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2041_E Wing grips "Miniwing" stainless steel, Form E, tapped blind hole 164 kB

Drawings

Wing grips "Miniwing" stainless steel, Form E, tapped blind hole

Item selection/filter

Order No.FormSteel
code
Surface finish
body
ABD

D2HH1H2TCADAcc.PriceOrder
K2041.5280412E1.4308polished2813M411,8152,2513,256 on request
K2041.5280512E1.4308polished2813M511,8152,2513,257,5 on request
K2041.5280612E1.4308polished2813M611,8152,2513,259 on request
K2041.5280812E1.4308polished2813M811,8152,2513,259 on request
K2041.5280411E1.4308blasted2813M411,8152,2513,256 on request
K2041.5280511E1.4308blasted2813M511,8152,2513,257,5 on request
K2041.5280611E1.4308blasted2813M611,8152,2513,259 on request
K2041.5280811E1.4308blasted2813M811,8152,2513,259 on request
K2041.5280422E1.4404polished2813M411,8152,2513,256 on request
K2041.5280522E1.4404polished2813M511,8152,2513,257,5 on request
K2041.5280622E1.4404polished2813M611,8152,2513,259 on request
K2041.5280822E1.4404polished2813M811,8152,2513,259 on request
K2041.5280421E1.4404blasted2813M411,8152,2513,256 on request
K2041.5280521E1.4404blasted2813M511,8152,2513,257,5 on request
K2041.5280621E1.4404blasted2813M611,8152,2513,259 on request
K2041.5280821E1.4404blasted2813M811,8152,2513,259 on request