Product groups
Knurled knobs for hex head screws
K1138

Knurled knobs for hex head screws

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic.Version:Black or orange.Note:Suitable screws ISO 4014.

Δ add the desired colour code here
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1138 Knurled knobs for hex head screws 182 kB

Drawings (total overview)

Knurled knobs for hex head screws

Knurled knobs for hex head screws, Form A

More information

Drawings

Knurled knobs for hex head screws, Form A

Item selection/filter

Order No.FormMain
colour
for
screws
D1HSWCADAcc.PriceOrder
K1138.00040AblackM4175,57 on request
K1138.00050AblackM5206,58 on request
K1138.00060AblackM625810 on request
K1138.00080AblackM8361013 on request
K1138.00100AblackM10361017 on request
K1138.01040AorangeM4175,57 on request
K1138.01050AorangeM5206,58 on request
K1138.01060AorangeM625810 on request
K1138.01080AorangeM8361013 on request
K1138.01100AorangeM10361017 on request

Knurled knobs for hex head screws, Form B

More information

Drawings

Knurled knobs for hex head screws, Form B

Item selection/filter

Order No.FormMain
colour
for
screws
D1HSWCADAcc.PriceOrder
K1138.10040BblackM41711,57 on request
K1138.10050BblackM520158 on request
K1138.10060BblackM6251810 on request
K1138.10080BblackM8362313 on request
K1138.10100BblackM10362317 on request
K1138.11040BorangeM41711,57 on request
K1138.11050BorangeM520158 on request
K1138.11060BorangeM6251810 on request
K1138.11080BorangeM8362313 on request
K1138.11100BorangeM10362317 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33