Product groups
Triangular grips ergonomic
K0785

Triangular grips ergonomic

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0785 Triangular grips ergonomic 153 kB

Drawings (total overview)

Triangular grips ergonomic

Triangular grip, ergonomic with internal thread

More information

Drawings

Triangular grip, ergonomic with internal thread

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1TCADAcc.PriceOrder
K0785.8008KsteelM88026371017 on request
K0785.8010KsteelM108026371017 on request
K0785.8012KsteelM128026371017 on request
K0785.08008Kstainless steelM88026371017 on request
K0785.08010Kstainless steelM108026371017 on request
K0785.08012Kstainless steelM128026371017 on request

Triangular grip ergonomic with external thread

More information

Drawings

Triangular grip ergonomic with external thread

Item selection/filter

Order No.FormComponent
material
DD1D2HH1LCADAcc.PriceOrder
K0785.8008X20LsteelM88026371020 on request
K0785.8008X25LsteelM88026371025 on request
K0785.8008X30LsteelM88026371030 on request
K0785.8008X40LsteelM88026371040 on request
K0785.8010X30LsteelM108026371030 on request
K0785.8010X50LsteelM108026371050 on request
K0785.8012X30LsteelM128026371030 on request
K0785.8012X40LsteelM128026371040 on request
K0785.8012X50LsteelM128026371050 on request
K0785.8012X60LsteelM128026371060 on request
K0785.08008X20Lstainless steelM88026371020 on request
K0785.08008X25Lstainless steelM88026371025 on request
K0785.08008X30Lstainless steelM88026371030 on request
K0785.08008X40Lstainless steelM88026371040 on request
K0785.08010X30Lstainless steelM108026371030 on request
K0785.08010X40Lstainless steelM108026371040 on request
K0785.08012X30Lstainless steelM128026371030 on request
K0785.08012X40Lstainless steelM128026371040 on request
K0785.08012X60Lstainless steelM128026371060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33