Product groups
Palm gripsplastic coated grey cast iron, DIN 6335
K0682

Palm grips plastic coated grey cast iron, DIN 6335

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grey cast iron GJL 200.Version:Plastic coated.Note:Available colours:
Pure orange RAL 2004.
Jet black RAL 9005.
Drawing reference:
Form C: blind hole
Form E: tapped blind hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0682 Palm gripsplastic coated grey cast iron, DIN 6335 126 kB

Drawings (total overview)

Palm gripsplastic coated grey cast iron, DIN 6335

Grey cast iron palm grips, plastic coated conForms to DIN 6335, Form C

More information

Drawings

Grey cast iron palm grips, plastic coated conForms to DIN 6335, Form C

Item selection/filter

Order No.FormMain
colour
DD1D2HH3TT1CADAcc.PriceOrder
K0682.108Corange8401425131518 on request
K0682.110Corange10501832201821 on request
K0682.112Corange12632040252225 on request
K0682.116Corange16802550302832 on request
K0682.208Cblack8401425131518 on request
K0682.210Cblack10501832201821 on request
K0682.212Cblack12632040252225 on request
K0682.216Cblack16802550302832 on request

Grey cast iron palm grips, plastic coated conforms to DIN 6335, form E

More information

Drawings

Grey cast iron palm grips, plastic coated conforms to DIN 6335, form E

Item selection/filter

Order No.FormMain
colour
DD1D2HH3TCADAcc.PriceOrder
K0682.308EorangeM84014251315 on request
K0682.310EorangeM105018322018 on request
K0682.312EorangeM126320402522 on request
K0682.316EorangeM168025503028 on request
K0682.408EblackM84014251315 on request
K0682.410EblackM105018322018 on request
K0682.412EblackM126320402522 on request
K0682.416EblackM168025503028 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33