Product groups
Triangular torque grips
K1019

Triangular torque grips

go back

Item description/product images

DescriptionMaterial:Grip glass-bead reinforced thermoplastic.
Cap thermoplastic.
Metal parts hardened stainless steel.
Version:Grip and cap, black grey (RAL 7021).
Stainless steel parts, electropolished.
Note:An audible click signals when the maximum torque has been reached. The grip can only be tightened with the maximum torque specified in the table.On request:Other internal threads, maximum torques and colours.Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1019 Triangular torque grips 140 kB

Drawings

Triangular torque grips

Item selection/filter

Order No.D

D1D2HH1TTorque
Nm
CADAcc.PriceOrder
K1019.180085M88029,253,531135 on request
K1019.180105M108029,253,531135 on request
K1019.180125M128029,253,531135 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33