Product groups
Wing grips "Miniwing", plastic, optically detectable
K0274

Wing grips "Miniwing", plastic, optically detectable

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0274 Wing grips "Miniwing", plastic, visually detectable 172 kB

Drawings (total overview)

Wing grips "Miniwing", plastic, optically detectable

Wing grips "Miniwing", plastic, optically detectable with internal thread

More information

Drawings

Wing grips "Miniwing", plastic, optically detectable with internal thread

Item selection/filter

Order No.FormABD

D2HH1H2TCADAcc.PriceOrder
K0274.130005K2813M5121513,32,38 on request
K0274.130006K2813M6121513,32,38 on request

Wing grips "Miniwing", plastic, optically detectable with external thread

More information

Drawings

Wing grips "Miniwing", plastic, optically detectable with external thread

Item selection/filter

Order No.FormABD

D2HH1H2LCADAcc.PriceOrder
K0274.130005X20L2813M5121513,32,320 on request
K0274.130006X20L2813M6121513,32,320 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33