Product groups
Palm grips, plastic, visually detectable with protruding steel bush
K1794

Palm grips, plastic, visually detectable with protruding steel...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
On request:Special versions.Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1794 Palm grips, plastic, OPTICALLY detectable with protruding steel bush 168 kB

Drawings (total overview)

Palm grips, plastic, visually detectable with protruding steel bush

Palm grips, plastic, visually detectable, with protruding steel bush, Form K with tapped bush

More information

Drawings

Palm grips, plastic, visually detectable, with protruding steel bush, Form K with tapped bush

Item selection/filter

Order No.FormComponent
material
Surface finish
component
Main
colour
DD1D2HH2H3TCADAcc.PriceOrder
K1794.1325053172Kstainless steelbrightultramarine RAL 5002M5251018979 on request
K1794.1332063172Kstainless steelbrightultramarine RAL 5002M63213,522129,512 on request
K1794.1340063172Kstainless steelbrightultramarine RAL 5002M64013,526141012 on request
K1794.1340083172Kstainless steelbrightultramarine RAL 5002M84013,526141012 on request
K1794.1350083172Kstainless steelbrightultramarine RAL 5002M8501932181217 on request
K1794.1350103172Kstainless steelbrightultramarine RAL 5002M10501932181217 on request

Palm grips, plastic, visually detectable with protruding steel bush, Form L with external thread

More information

Drawings

Palm grips, plastic, visually detectable with protruding steel bush, Form L with external thread

Item selection/filter

Order No.FormComponent
material
Surface finish
component
Main
colour
DD1D2HH2H3LCADAcc.PriceOrder
K1794.1325053172X10Lstainless steelbrightultramarine RAL 5002M52510189710 on request
K1794.1325053172X15Lstainless steelbrightultramarine RAL 5002M52510189715 on request
K1794.1325053172X20Lstainless steelbrightultramarine RAL 5002M52510189720 on request
K1794.1332063172X10Lstainless steelbrightultramarine RAL 5002M63213,522129,510 on request
K1794.1332063172X15Lstainless steelbrightultramarine RAL 5002M63213,522129,515 on request
K1794.1332063172X20Lstainless steelbrightultramarine RAL 5002M63213,522129,520 on request
K1794.1332063172X25Lstainless steelbrightultramarine RAL 5002M63213,522129,525 on request
K1794.1332063172X30Lstainless steelbrightultramarine RAL 5002M63213,522129,530 on request
K1794.1340083172X15Lstainless steelbrightultramarine RAL 5002M84013,526141015 on request
K1794.1340083172X20Lstainless steelbrightultramarine RAL 5002M84013,526141020 on request
K1794.1340083172X25Lstainless steelbrightultramarine RAL 5002M84013,526141025 on request
K1794.1340083172X30Lstainless steelbrightultramarine RAL 5002M84013,526141030 on request
K1794.1340083172X40Lstainless steelbrightultramarine RAL 5002M84013,526141040 on request
K1794.1340083172X50Lstainless steelbrightultramarine RAL 5002M84013,526141050 on request
K1794.1350103172X20Lstainless steelbrightultramarine RAL 5002M10501932181220 on request
K1794.1350103172X25Lstainless steelbrightultramarine RAL 5002M10501932181225 on request
K1794.1350103172X30Lstainless steelbrightultramarine RAL 5002M10501932181230 on request
K1794.1350103172X40Lstainless steelbrightultramarine RAL 5002M10501932181240 on request
K1794.1350103172X50Lstainless steelbrightultramarine RAL 5002M10501932181250 on request
K1794.1350103172X60Lstainless steelbrightultramarine RAL 5002M10501932181260 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33