Product groups
Star grips with extended collar
K1291

Star grips with extended collar

go back

Item description/product images

DescriptionMaterial:Thermoplastic, black.
Extension piece, free-cutting steel .
Version:Extension piece, trivalent blue passivated.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1291 Star grips with extended collar 174 kB

Drawings

Star grips with extended collar

Item selection/filter

Order No.DD1

D2HH3LSWTCADAcc.PriceOrder
K1291.320508020M5321420102088 on request
K1291.320508025M5321420102588 on request
K1291.320508030M5321420103088 on request
K1291.400610020M64018251320109 on request
K1291.400610025M64018251325109 on request
K1291.400610030M64018251330109 on request
K1291.400610040M64018251340109 on request
K1291.400610050M64018251350109 on request
K1291.500813020M850223217201312 on request
K1291.500813025M850223217251312 on request
K1291.500813030M850223217301312 on request
K1291.500813040M850223217401312 on request
K1291.500813050M850223217501312 on request
K1291.500813080M850223217801312 on request
K1291.631016025M1063264021251615 on request
K1291.631016030M1063264021301615 on request
K1291.631016040M1063264021401615 on request
K1291.631016050M1063264021501615 on request
K1291.631016080M1063264021801615 on request
K1291.631016100M10632640211001615 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33