Product groups
T-grips, plastic, Form K, with internal thread
K1871_K

T-grips, plastic, Form K, with internal thread

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Bush electro zinc-plated steel.
Version:High-gloss polished.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1871_K T-grips, plastic, Form K, with internal thread 127 kB

Drawings

T-grips, plastic, Form K, with internal thread

Item selection/filter

Order No.FormThread typeABD

D3HH1TCADAcc.PriceOrder
K1871.16506Kinternal thread65,114,6M6183722,99 on request
K1871.16508Kinternal thread65,114,6M8183722,912 on request
K1871.17508Kinternal thread75,118,4M82241,225,212 on request
K1871.17510Kinternal thread75,118,4M102241,225,215 on request
K1871.18510Kinternal thread85,219,6M102444,826,515 on request
K1871.18512Kinternal thread85,219,6M122444,826,518 on request