Product groups
Star grips, plastic with safety function, with internal thread
K1811_IG

Star grips, plastic with safety function, with internal thread

go back

Item description/product images

DescriptionProduct description:Star grips with safety function prevent changes to the clamping point by accidental opening or closing.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.
Material:Star grip and insert made from reinforced thermoplastic.
Bush steel or stainless steel.
Version:Steel trivalent blue passivated.
Stainless steel, bright.
Advantages:Protection against accidental opening or closing.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1811_IG Star grips, plastic with safety function, with internal thread 243 kB

Drawings

Star grips, plastic with safety function, with internal thread

Item selection/filter

Order No.Thread typeMain
colour
Component
material
SizeDD1D2D8HH1H4TNo. of
teeth
CADAcc.PriceOrder
K1811.32041internal threadjet black RAL 9005steel1M432101425522,1612 on request
K1811.32051internal threadjet black RAL 9005steel1M532101425522,1612 on request
K1811.40051internal threadjet black RAL 9005steel2M54013,51830,55,526,67,512 on request
K1811.40061internal threadjet black RAL 9005steel2M64013,51830,55,526,6912 on request
K1811.40081internal threadjet black RAL 9005steel2M84013,51830,55,526,6912 on request
K1811.50081internal threadjet black RAL 9005steel3M850172241,91037,11212 on request
K1811.50101internal threadjet black RAL 9005steel3M1050172241,91037,11212 on request
K1811.320484internal threadtraffic red RAL 3020steel1M432101425522,1612 on request
K1811.320584internal threadtraffic red RAL 3020steel1M532101425522,1612 on request
K1811.400584internal threadtraffic red RAL 3020steel2M54013,51830,55,526,67,512 on request
K1811.400684internal threadtraffic red RAL 3020steel2M64013,51830,55,526,6912 on request
K1811.400884internal threadtraffic red RAL 3020steel2M84013,51830,55,526,6912 on request
K1811.500884internal threadtraffic red RAL 3020steel3M850172241,91037,11212 on request
K1811.501084internal threadtraffic red RAL 3020steel3M1050172241,91037,11212 on request
K1811.132041internal threadjet black RAL 9005stainless steel1M432101425522,1612 on request
K1811.132051internal threadjet black RAL 9005stainless steel1M532101425522,1612 on request
K1811.140051internal threadjet black RAL 9005stainless steel2M54013,51830,55,526,67,512 on request
K1811.140061internal threadjet black RAL 9005stainless steel2M64013,51830,55,526,6912 on request
K1811.140081internal threadjet black RAL 9005stainless steel2M84013,51830,55,526,6912 on request
K1811.150081internal threadjet black RAL 9005stainless steel3M850172241,91037,11212 on request
K1811.150101internal threadjet black RAL 9005stainless steel3M1050172241,91037,11212 on request
K1811.1320484internal threadtraffic red RAL 3020stainless steel1M432101425522,1612 on request
K1811.1320584internal threadtraffic red RAL 3020stainless steel1M532101425522,1612 on request
K1811.1400584internal threadtraffic red RAL 3020stainless steel2M54013,51830,55,526,67,512 on request
K1811.1400684internal threadtraffic red RAL 3020stainless steel2M64013,51830,55,526,6912 on request
K1811.1400884internal threadtraffic red RAL 3020stainless steel2M84013,51830,55,526,6912 on request
K1811.1500884internal threadtraffic red RAL 3020stainless steel3M850172241,91037,11212 on request
K1811.1501084internal threadtraffic red RAL 3020stainless steel3M1050172241,91037,11212 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33