Product groups
Four lobe grips with internal thread
K1093_IG

Four lobe grips with internal thread

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Version:Grip, black.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1093_IG Four lobe grips with internal thread 216 kB

Drawings

Four lobe grips with internal thread

Item selection/filter

Order No.Form

DD1D2D6HH3TT1CADAcc.PriceOrder
K1093.23006KM6301512239,5102 on request
K1093.24006KM640,515,51229,511103 on request
K1093.24008KM840,5151227,511143 on request
K1093.25208KM85020,514,532,511142,5 on request
K1093.25210KM105020,514,532,511132,5 on request
K1093.26010KM105923244015144 on request
K1093.26012KM125923244015184 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33