Product groups
Clamping levers, zinc, with internal thread, threaded insert blue passivated steel, satin finish
K1659_SE

Clamping levers, zinc, with internal thread, threaded insert...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts trivalent blue-passivated.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1659_SE Clamping levers, zinc with internal thread, steel parts trivalent blue passivated, satin finish 208 kB

Drawings

Clamping levers, zinc, with internal thread, threaded insert blue passivated steel, satin finish

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1659.9031jet black RAL 9005satin finish9M3681111,521,4411,924272227,76,412 on request
K1659.9041jet black RAL 9005satin finish9M4681111,521,4411,924272227,76,412 on request
K1659.9051jet black RAL 9005satin finish9M5681111,521,4411,924272227,76,412 on request
K1659.0031jet black RAL 9005satin finish0M3910131424,5414,530333037716 on request
K1659.0041jet black RAL 9005satin finish0M4910131424,5414,530333037716 on request
K1659.0051jet black RAL 9005satin finish0M5910131424,5414,530333037716 on request
K1659.1041jet black RAL 9005satin finish1M4910131424,5414,531344047716 on request
K1659.1051jet black RAL 9005satin finish1M5910131424,5414,531344047716 on request
K1659.1061jet black RAL 9005satin finish1M6910131424,5414,531344047716 on request
K1659.2061jet black RAL 9005satin finish2M61213,518,51928,56,517,542,545,56574,59,520 on request
K1659.2081jet black RAL 9005satin finish2M81213,518,51928,56,517,542,545,56574,59,520 on request
K1659.3081jet black RAL 9005satin finish3M81416212237102454,558,580911122 on request
K1659.3101jet black RAL 9005satin finish3M101416212237102454,558,580911122 on request
K1659.4101jet black RAL 9005satin finish4M1017192727,54310276367,5951091324 on request
K1659.4121jet black RAL 9005satin finish4M1217192727,54310276367,5951091324 on request
K1659.5121jet black RAL 9005satin finish5M1223233132491231,57377,51101261526 on request
K1659.5161jet black RAL 9005satin finish5M1623233132491231,57377,51101261526 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33