- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K2184
Eyebolts type 48 steel or stainless steel
- K2185
Threaded hooks type 11E and type 4E, steel
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K2548
Countersunk screws with hexalobular socket DIN EN ISO 14581
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K2546
Socket head screws with hexalobular socket DIN EN ISO 14579
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K2547
Socket head screws with hexalobular socket, low head, DIN EN ISO 14580
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts with shaft DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K2549
Screws with flattened pan head and hexalobular socket, similar to DIN 34805
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K2131
Hex head bolt, stainless steel, with low head for Hygienic USIT® seal and shim washer
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K2132
Hex head bolt, stainless steel, with low head and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K2153
Spacer, adjustable, stainless steel with sealing washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K2314
Square nuts DIN 557
- K2315
Square nuts DIN 562 low type
- K1145
Hexagon nuts DIN 934
- K2348
Hex nuts similar to DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
End caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K2508
Hexagon nuts QT steel, two-part without collar
- K2509
Hexagon nuts, QT steel, two-part with collar
- K2510
Assembly tools for two-part hexagon nuts
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with ball seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K0867
Heavy-duty washers in steel or aluminium DIN 6340
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K2231
KL retainers, steel
- K2232
SL retainers, steel
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K2183
Tapered pins ISO 2339, steel or stainless steel Form B
- K1908
Cylindrical pins DIN 6325
- K2569
Ceramic dowel pins similar to DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K2570
Ceramic dowel pins with internal thread similar to DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Seals
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
K2030End caps plastic for hex bolts and nuts |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body polyethylene.Version:Body white or black.Note:Suitable for DIN 931, DIN 933 hex head bolts and DIN934 hex nuts.Application:The end caps with hex socket serve as protection against dirt, sharp edges and conceal protruding screw heads and nuts.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Main colour | H | Thread | SW | CAD | Acc. | Price | Order |
|---|
| K2030.007 | black | 8 | M4 | 7 |  | | on request | | | K2030.008 | black | 10 | M5 | 8 |  | | on request | | | K2030.010 | black | 12,5 | M6 | 10 |  | | on request | | | K2030.013 | black | 15 | M8 | 13 |  | | on request | | | K2030.016 | black | 19,5 | M10 | 16 |  | | on request | | | K2030.017 | black | 19,5 | M10 | 17 |  | | on request | | | K2030.018 | black | 20,5 | M12 | 18 |  | | on request | | | K2030.019 | black | 20,5 | M12 | 19 |  | | on request | | | K2030.022 | black | 24 | M14 | 22 |  | | on request | | | K2030.024 | black | 26 | M16 | 24 |  | | on request | | | K2030.030 | black | 32,5 | M20 | 30 |  | | on request | | | K2030.032 | black | 36 | M22 | 32 |  | | on request | | | K2030.036 | black | 39 | M24 | 36 |  | | on request | | | K2030.046 | black | 50 | M30 | 46 |  | | on request | | | K2030.107 | white | 8 | M4 | 7 |  | | on request | | | K2030.108 | white | 10 | M5 | 8 |  | | on request | | | K2030.110 | white | 12,5 | M6 | 10 |  | | on request | | | K2030.113 | white | 15 | M8 | 13 |  | | on request | | | K2030.116 | white | 19,5 | M10 | 16 |  | | on request | | | K2030.117 | white | 19,5 | M10 | 17 |  | | on request | | | K2030.118 | white | 20,5 | M12 | 18 |  | | on request | | | K2030.119 | white | 20,5 | M12 | 19 |  | | on request | | | K2030.122 | white | 24 | M14 | 22 |  | | on request | | | K2030.124 | white | 26 | M16 | 24 |  | | on request | | | K2030.130 | white | 32,5 | M20 | 30 |  | | on request | | | K2030.132 | white | 36 | M22 | 32 |  | | on request | | | K2030.136 | white | 39 | M24 | 36 |  | | on request | | | K2030.146 | white | 50 | M30 | 46 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|