Product groups
Hexagon nuts QT steel, two-part 
without collar
K2508

Hexagon nuts QT steel, two-part without collar

go back

Item description/product images

DescriptionProduct description:Two-part hex nuts enable particularly rapid and easy installation - even with long threaded rods, hard-to-reach places or damaged threads. They can be fitted from the side and tightened without the need to remove other components. Ideal for maintenance in corrosive environments or applications with limited processing options. The two halves are secured by a lock, but can be separated using the assembly tool. The strengths are in accordance with industry standards.Material:Carbon steel.Version:Bright.Advantages:- Saves time by repetitive assembly, pre-assembly and set-ups.
- Installation possible despite inaccessibility.
On request:Other sizes and materials.Accessory:K2510 assembly tool.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2508 Hexagon nuts QT steel, two-part without collar 424 kB

Drawings

Hexagon nuts QT steel, two-part 
without collar

Item selection/filter

Order No.D

EHSWCADAcc.PriceOrder
K2508.106M611610 on request
K2508.108M814813 on request
K2508.110M10191017 on request
K2508.112M12211219 on request
K2508.116M16271624 on request
K2508.120M20332030 on request
K2508.124M24402436 on request