Product groups
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
K1148

Hexagon nuts with polyamide thread lock, thin type DIN 985...

go back

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note:When the nut is screwed onto the thread, the plastic ring is plastically and elastically deformed. The elastic part causes a radially acting, frictional lock that prevents the nut loosening.

The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.

Due to the plastic deformation of the thread lock, this hex nut may only be used once.

The maximum nut height H max. is shown in the table.
Temperature range:-50°C to +120°C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1148 Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced 177 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced

Overview of items (compressed)

Item selection/filter
Order No.Main
material
GradeD

EHMSWDINCADAcc.PriceOrder
K1148.203steel6-8M36,0842,45,5DIN 985 on request
K1148.204steel6-8M47,6652,97DIN 985 on request
K1148.205steel6-8M58,7953,28DIN 985 on request
K1148.206steel8M611,056410DIN 985 on request
K1148.208steel8M814,3885,513DIN 985 on request
K1148.210steel8M1018,9106,517DIN 985 on request
K1148.212steel8M1221,112819DIN 985 on request
K1148.214steel8M1423,9149,522DIN 985 on request
K1148.216steel8M1626,761610,524DIN 985 on request
K1148.220steel8M2032,95201430DIN 985 on request
K1148.224steel8M2439,55241536DIN 985 on request
K1148.227steel8M2745,2271741DIN 985 on request
K1148.230steel8M3050,85301946DIN 985 on request
K1148.306steel10M611,056410DIN 985 on request
K1148.308steel10M814,3885,513DIN 985 on request
K1148.310steel10M1018,9106,517DIN 985 on request
K1148.312steel10M1221,112819DIN 985 on request
K1148.314steel10M1423,9149,522DIN 985 on request
K1148.316steel10M1626,761610,524DIN 985 on request
K1148.320steel10M2032,95201430DIN 985 on request
K1148.324steel10M2435241536DIN 985 on request
K1148.327steel10M2745,2271741DIN 985 on request
K1148.330steel10M3050,85301946DIN 985 on request
K1148.103stainless steel A270M36,0842,45,5similar to DIN 985 on request
K1148.104stainless steel A270M47,6652,97similar to DIN 985 on request
K1148.105stainless steel A270M58,7953,28similar to DIN 985 on request
K1148.106stainless steel A270M611,056410similar to DIN 985 on request
K1148.108stainless steel A270M814,3885,513similar to DIN 985 on request
K1148.110stainless steel A270M1018,9106,517similar to DIN 985 on request
K1148.112stainless steel A270M1221,112819similar to DIN 985 on request
K1148.114stainless steel A270M1423,9149,522similar to DIN 985 on request
K1148.116stainless steel A270M1626,761610,524similar to DIN 985 on request
K1148.120stainless steel A270M2032,95201430similar to DIN 985 on request
K1148.124stainless steel A270M2439,55241536similar to DIN 985 on request
K1148.130stainless steel A270M3050,85301946similar to DIN 985 on request
K1148.603stainless steel A4-M36,0842,45,5similar to DIN 985 on request
K1148.604stainless steel A4-M47,6652,97similar to DIN 985 on request
K1148.605stainless steel A4-M58,7953,28similar to DIN 985 on request
K1148.606stainless steel A4-M611,056410similar to DIN 985 on request
K1148.608stainless steel A4-M814,3885,513similar to DIN 985 on request
K1148.610stainless steel A4-M1018,9106,517similar to DIN 985 on request
K1148.612stainless steel A4-M1221,112819similar to DIN 985 on request
K1148.614stainless steel A4-M1423,9149,522similar to DIN 985 on request
K1148.616stainless steel A4-M1626,761610,524similar to DIN 985 on request
K1148.620stainless steel A4-M2032,95201430similar to DIN 985 on request
K1148.624stainless steel A4-M2439,55241536similar to DIN 985 on request
K1148.627stainless steel A4-M2745,2271741similar to DIN 985 on request
K1148.630stainless steel A4-M3050,85301946similar to DIN 985 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33