Product groups
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
K0869

Socket head screws DIN EN ISO 4762 enhanced, steel or stainless...

go back

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0869 Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel 331 kB

Drawings (total overview)

Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel

Socket head screws, DIN EN ISO 4762 enhanced, steel

More information

Drawings

Socket head screws, DIN EN ISO 4762 enhanced, steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LLs
min.
Lg
max.
DKKSWCADAcc.PriceOrder
K0869.03X10steel8.8bright (black)M31001,55,532,5 on request
K0869.03X12steel8.8bright (black)M31201,55,532,5 on request
K0869.03X16steel8.8bright (black)M31601,55,532,5 on request
K0869.03X18steel8.8bright (black)M31801,55,532,5 on request
K0869.03X20steel8.8bright (black)M32001,55,532,5 on request
K0869.03X25steel8.8bright (black)M3254,575,532,5 on request
K0869.04X10steel8.8bright (black)M41002,1743 on request
K0869.04X12steel8.8bright (black)M41202,1743 on request
K0869.04X16steel8.8bright (black)M41602,1743 on request
K0869.04X18steel8.8bright (black)M41802,1743 on request
K0869.04X20steel8.8bright (black)M42002,1743 on request
K0869.04X25steel8.8bright (black)M42502,1743 on request
K0869.05X10steel8.8bright (black)M51002,48,554 on request
K0869.05X12steel8.8bright (black)M51202,48,554 on request
K0869.05X16steel8.8bright (black)M51602,48,554 on request
K0869.05X18steel8.8bright (black)M51802,48,554 on request
K0869.05X20steel8.8bright (black)M52002,48,554 on request
K0869.05X25steel8.8bright (black)M52502,48,554 on request
K0869.05X30steel8.8bright (black)M530488,554 on request
K0869.05X40steel8.8bright (black)M54014188,554 on request
K0869.05X50steel8.8bright (black)M55024288,554 on request
K0869.05X60steel8.8bright (black)M56034388,554 on request
K0869.05X70steel8.8bright (black)M57044488,554 on request
K0869.05X80steel8.8bright (black)M58054588,554 on request
K0869.06X10steel8.8bright (black)M610031065 on request
K0869.06X12steel8.8bright (black)M612031065 on request
K0869.06X16steel8.8bright (black)M616031065 on request
K0869.06X18steel8.8bright (black)M618031065 on request
K0869.06X20steel8.8bright (black)M620031065 on request
K0869.06X25steel8.8bright (black)M625031065 on request
K0869.06X30steel8.8bright (black)M630031065 on request
K0869.06X35steel8.8bright (black)M6356111065 on request
K0869.06X40steel8.8bright (black)M64011161065 on request
K0869.06X45steel8.8bright (black)M64516211065 on request
K0869.06X50steel8.8bright (black)M65021261065 on request
K0869.06X55steel8.8bright (black)M65526311065 on request
K0869.06X60steel8.8bright (black)M66031361065 on request
K0869.08X16steel8.8bright (black)M81603,751386 on request
K0869.08X18steel8.8bright (black)M81803,751386 on request
K0869.08X20steel8.8bright (black)M82003,751386 on request
K0869.08X25steel8.8bright (black)M82503,751386 on request
K0869.08X30steel8.8bright (black)M83003,751386 on request
K0869.08X35steel8.8bright (black)M83503,751386 on request
K0869.08X40steel8.8bright (black)M8405,75121386 on request
K0869.08X45steel8.8bright (black)M84510,75171386 on request
K0869.08X50steel8.8bright (black)M85015,75221386 on request
K0869.08X60steel8.8bright (black)M86025,75321386 on request
K0869.08X70steel8.8bright (black)M87035,75421386 on request
K0869.08X80steel8.8bright (black)M88045,75521386 on request
K0869.10X16steel8.8bright (black)M101604,516108 on request
K0869.10X18steel8.8bright (black)M101804,516108 on request
K0869.10X20steel8.8bright (black)M102004,516108 on request
K0869.10X25steel8.8bright (black)M102504,516108 on request
K0869.10X30steel8.8bright (black)M103004,516108 on request
K0869.10X35steel8.8bright (black)M103504,516108 on request
K0869.10X40steel8.8bright (black)M104004,516108 on request
K0869.10X45steel8.8bright (black)M10455,51316108 on request
K0869.10X50steel8.8bright (black)M105010,51816108 on request
K0869.10X60steel8.8bright (black)M106020,52816108 on request
K0869.10X70steel8.8bright (black)M107030,53816108 on request
K0869.10X80steel8.8bright (black)M108040,54816108 on request
K0869.10X90steel8.8bright (black)M109050,55816108 on request
K0869.10X100steel8.8bright (black)M1010060,56816108 on request
K0869.12X20steel8.8bright (black)M122005,25181210 on request
K0869.12X25steel8.8bright (black)M122505,25181210 on request
K0869.12X30steel8.8bright (black)M123005,25181210 on request
K0869.12X35steel8.8bright (black)M123505,25181210 on request
K0869.12X40steel8.8bright (black)M124005,25181210 on request
K0869.12X45steel8.8bright (black)M124505,25181210 on request
K0869.12X50steel8.8bright (black)M125005,25181210 on request
K0869.12X60steel8.8bright (black)M126015,2524181210 on request
K0869.12X70steel8.8bright (black)M127025,2534181210 on request
K0869.12X80steel8.8bright (black)M128035,2544181210 on request
K0869.12X90steel8.8bright (black)M129045,2554181210 on request
K0869.12X100steel8.8bright (black)M1210055,2564181210 on request
K0869.12X110steel8.8bright (black)M1211065,2574181210 on request
K0869.12X120steel8.8bright (black)M1212075,2584181210 on request
K0869.14X50steel8.8bright (black)M145006211412 on request
K0869.14X80steel8.8bright (black)M14803040211412 on request
K0869.14X120steel8.8bright (black)M141207080211412 on request
K0869.16X30steel8.8bright (black)M163006241614 on request
K0869.16X35steel8.8bright (black)M163506241614 on request
K0869.16X40steel8.8bright (black)M164006241614 on request
K0869.16X45steel8.8bright (black)M164506241614 on request
K0869.16X50steel8.8bright (black)M165006241614 on request
K0869.16X60steel8.8bright (black)M166006241614 on request
K0869.16X70steel8.8bright (black)M16701626241614 on request
K0869.16X80steel8.8bright (black)M16802636241614 on request
K0869.16X90steel8.8bright (black)M16903646241614 on request
K0869.16X100steel8.8bright (black)M161004656241614 on request
K0869.16X110steel8.8bright (black)M161105666241614 on request
K0869.16X120steel8.8bright (black)M161206676241614 on request
K0869.20X40steel8.8bright (black)M204007,5302017 on request
K0869.20X45steel8.8bright (black)M204507,5302017 on request
K0869.20X50steel8.8bright (black)M205007,5302017 on request
K0869.20X60steel8.8bright (black)M206007,5302017 on request
K0869.20X70steel8.8bright (black)M207007,5302017 on request
K0869.20X80steel8.8bright (black)M208015,528302017 on request
K0869.20X90steel8.8bright (black)M209025,538302017 on request
K0869.20X100steel8.8bright (black)M2010035,548302017 on request
K0869.20X110steel8.8bright (black)M2011045,558302017 on request
K0869.20X120steel8.8bright (black)M2012055,568302017 on request
K0869.403X10steel8.8galvanisedM31001,55,532,5 on request
K0869.403X12steel8.8galvanisedM31201,55,532,5 on request
K0869.403X16steel8.8galvanisedM31601,55,532,5 on request
K0869.403X18steel8.8galvanisedM31801,55,532,5 on request
K0869.403X20steel8.8galvanisedM32001,55,532,5 on request
K0869.403X25steel8.8galvanisedM3254,575,532,5 on request
K0869.404X10steel8.8galvanisedM41002,1743on request
K0869.404X12steel8.8galvanisedM41202,1743on request
K0869.404X16steel8.8galvanisedM41602,1743on request
K0869.404X18steel8.8galvanisedM41802,1743 on request
K0869.404X20steel8.8galvanisedM42002,1743on request
K0869.404X25steel8.8galvanisedM42502,1743on request
K0869.405X10steel8.8galvanisedM51002,48,554on request
K0869.405X12steel8.8galvanisedM51202,48,554on request
K0869.405X16steel8.8galvanisedM51602,48,554on request
K0869.405X18steel8.8galvanisedM51802,48,554 on request
K0869.405X20steel8.8galvanisedM52002,48,554on request
K0869.405X25steel8.8galvanisedM52502,48,554on request
K0869.405X30steel8.8galvanisedM530488,554on request
K0869.405X40steel8.8galvanisedM54014188,554on request
K0869.406X10steel8.8galvanisedM610031065on request
K0869.406X12steel8.8galvanisedM612031065on request
K0869.406X16steel8.8galvanisedM616031065on request
K0869.406X18steel8.8galvanisedM618031065 on request
K0869.406X20steel8.8galvanisedM620031065on request
K0869.406X25steel8.8galvanisedM625031065on request
K0869.406X30steel8.8galvanisedM630031065on request
K0869.406X35steel8.8galvanisedM6356111065on request
K0869.406X40steel8.8galvanisedM64011161065on request
K0869.406X45steel8.8galvanisedM64516211065on request
K0869.406X50steel8.8galvanisedM65021261065on request
K0869.406X55steel8.8galvanisedM65526311065 on request
K0869.406X60steel8.8galvanisedM66031361065 on request
K0869.408X16steel8.8galvanisedM81603,751386on request
K0869.408X18steel8.8galvanisedM81803,751386 on request
K0869.408X20steel8.8galvanisedM82003,751386on request
K0869.408X25steel8.8galvanisedM82503,751386on request
K0869.408X30steel8.8galvanisedM83003,751386on request
K0869.408X35steel8.8galvanisedM83503,751386on request
K0869.408X40steel8.8galvanisedM8405,75121386on request
K0869.408X45steel8.8galvanisedM84510,75171386on request
K0869.408X50steel8.8galvanisedM85015,75221386 on request
K0869.408X60steel8.8galvanisedM86025,75321386 on request
K0869.408X70steel8.8galvanisedM87035,75421386 on request
K0869.408X80steel8.8galvanisedM88045,75521386 on request
K0869.410X16steel8.8galvanisedM101604,516108 on request
K0869.410X18steel8.8galvanisedM101804,516108 on request
K0869.410X20steel8.8galvanisedM102004,516108 on request
K0869.410X25steel8.8galvanisedM102504,516108on request
K0869.410X30steel8.8galvanisedM103004,516108on request
K0869.410X35steel8.8galvanisedM103504,516108 on request
K0869.410X40steel8.8galvanisedM104004,516108on request
K0869.410X45steel8.8galvanisedM10455,51316108 on request
K0869.410X50steel8.8galvanisedM105010,51816108on request
K0869.410X60steel8.8galvanisedM106020,52816108 on request
K0869.410X70steel8.8galvanisedM107030,53816108 on request
K0869.410X80steel8.8galvanisedM108040,54816108 on request
K0869.410X90steel8.8galvanisedM109050,55816108 on request
K0869.410X100steel8.8galvanisedM1010060,56816108 on request
K0869.412X20steel8.8galvanisedM122005,25181210 on request
K0869.412X25steel8.8galvanisedM122505,25181210 on request
K0869.412X30steel8.8galvanisedM123005,25181210on request
K0869.412X35steel8.8galvanisedM123505,25181210 on request
K0869.412X40steel8.8galvanisedM124005,25181210on request
K0869.412X45steel8.8galvanisedM124505,25181210 on request
K0869.412X50steel8.8galvanisedM125005,25181210on request
K0869.412X60steel8.8galvanisedM126015,2524181210 on request
K0869.412X70steel8.8galvanisedM127025,2534181210 on request
K0869.412X80steel8.8galvanisedM128035,2544181210 on request
K0869.412X90steel8.8galvanisedM129045,2554181210 on request
K0869.412X100steel8.8galvanisedM1210055,2564181210 on request
K0869.412X110steel8.8galvanisedM1211065,2574181210 on request
K0869.412X120steel8.8galvanisedM1212075,2584181210 on request
K0869.414X50steel8.8galvanisedM145006211412 on request
K0869.414X80steel8.8galvanisedM14803040211412 on request
K0869.414X120steel8.8galvanisedM141207080211412 on request
K0869.416X30steel8.8galvanisedM163006241614 on request
K0869.416X35steel8.8galvanisedM163506241614 on request
K0869.416X40steel8.8galvanisedM164006241614 on request
K0869.416X45steel8.8galvanisedM164506241614 on request
K0869.416X50steel8.8galvanisedM165006241614 on request
K0869.416X60steel8.8galvanisedM166006241614 on request
K0869.416X70steel8.8galvanisedM16701626241614 on request
K0869.416X80steel8.8galvanisedM16802636241614 on request
K0869.416X90steel8.8galvanisedM16903646241614 on request
K0869.416X100steel8.8galvanisedM161004656241614 on request
K0869.416X110steel8.8galvanisedM161105666241614 on request
K0869.416X120steel8.8galvanisedM161206676241614 on request
K0869.420X40steel8.8galvanisedM204007,5302017 on request
K0869.420X45steel8.8galvanisedM204507,5302017 on request
K0869.420X50steel8.8galvanisedM205007,5302017 on request
K0869.420X60steel8.8galvanisedM206007,5302017 on request
K0869.420X70steel8.8galvanisedM207007,5302017 on request
K0869.420X80steel8.8galvanisedM208015,528302017 on request
K0869.420X90steel8.8galvanisedM209025,538302017 on request
K0869.420X100steel8.8galvanisedM2010035,548302017 on request
K0869.420X110steel8.8galvanisedM2011045,558302017 on request
K0869.420X120steel8.8galvanisedM2012055,568302017 on request
K0869.303X10steel10.9bright (black)M31001,55,532,5 on request
K0869.303X12steel10.9bright (black)M31201,55,532,5 on request
K0869.303X16steel10.9bright (black)M31601,55,532,5 on request
K0869.303X20steel10.9bright (black)M32001,55,532,5 on request
K0869.303X25steel10.9bright (black)M3254,575,532,5 on request
K0869.304X10steel10.9bright (black)M41002,1743on request
K0869.304X12steel10.9bright (black)M41202,1743on request
K0869.304X16steel10.9bright (black)M41602,1743on request
K0869.304X18steel10.9bright (black)M41802,1743 on request
K0869.304X20steel10.9bright (black)M42002,1743on request
K0869.304X25steel10.9bright (black)M42502,1743on request
K0869.305X10steel10.9bright (black)M51002,48,554on request
K0869.305X12steel10.9bright (black)M51202,48,554on request
K0869.305X16steel10.9bright (black)M51602,48,554on request
K0869.305X18steel10.9bright (black)M51802,48,554 on request
K0869.305X20steel10.9bright (black)M52002,48,554on request
K0869.305X25steel10.9bright (black)M52502,48,554on request
K0869.305X30steel10.9bright (black)M530488,554on request
K0869.305X40steel10.9bright (black)M54014188,554on request
K0869.306X10steel10.9bright (black)M610031065on request
K0869.306X12steel10.9bright (black)M612031065on request
K0869.306X16steel10.9bright (black)M616031065on request
K0869.306X18steel10.9bright (black)M618031065 on request
K0869.306X20steel10.9bright (black)M620031065on request
K0869.306X25steel10.9bright (black)M625031065on request
K0869.306X30steel10.9bright (black)M630031065on request
K0869.306X35steel10.9bright (black)M6356111065on request
K0869.306X40steel10.9bright (black)M64011161065on request
K0869.306X55steel10.9bright (black)M65526311065 on request
K0869.306X45steel10.9bright (black)M64521261065on request
K0869.306X50steel10.9bright (black)M65026311065on request
K0869.306X60steel10.9bright (black)M66031361065 on request
K0869.308X16steel10.9bright (black)M81603,751386on request
K0869.308X18steel10.9bright (black)M81803,751386 on request
K0869.308X20steel10.9bright (black)M82003,751386on request
K0869.308X25steel10.9bright (black)M82503,751386on request
K0869.308X30steel10.9bright (black)M83003,751386on request
K0869.308X35steel10.9bright (black)M83503,751386on request
K0869.308X40steel10.9bright (black)M8405,75121386on request
K0869.308X45steel10.9bright (black)M84510,75171386on request
K0869.308X50steel10.9bright (black)M85015,75221386 on request
K0869.308X60steel10.9bright (black)M86025,75321386 on request
K0869.308X70steel10.9bright (black)M87035,75421386 on request
K0869.308X80steel10.9bright (black)M88045,75521386 on request
K0869.310X16steel10.9bright (black)M101604,516108 on request
K0869.310X18steel10.9bright (black)M101804,516108 on request
K0869.310X20steel10.9bright (black)M102004,516108 on request
K0869.310X25steel10.9bright (black)M102504,516108on request
K0869.310X30steel10.9bright (black)M103004,516108on request
K0869.310X35steel10.9bright (black)M103504,516108 on request
K0869.310X40steel10.9bright (black)M104004,516108on request
K0869.310X45steel10.9bright (black)M10455,51316108 on request
K0869.310X50steel10.9bright (black)M105010,51816108on request
K0869.310X60steel10.9bright (black)M106020,52816108 on request
K0869.310X70steel10.9bright (black)M107030,53816108 on request
K0869.310X80steel10.9bright (black)M108040,54816108 on request
K0869.310X90steel10.9bright (black)M109050,55816108 on request
K0869.310X100steel10.9bright (black)M1010060,56816108 on request
K0869.312X20steel10.9bright (black)M122005,25181210 on request
K0869.312X25steel10.9bright (black)M122505,25181210 on request
K0869.312X30steel10.9bright (black)M123005,25181210on request
K0869.312X35steel10.9bright (black)M123505,25181210 on request
K0869.312X40steel10.9bright (black)M124005,25181210on request
K0869.312X45steel10.9bright (black)M124505,25181210 on request
K0869.312X50steel10.9bright (black)M125005,25181210on request
K0869.312X60steel10.9bright (black)M126015,2524181210 on request
K0869.312X70steel10.9bright (black)M127025,2534181210 on request
K0869.312X80steel10.9bright (black)M128035,2544181210 on request
K0869.312X90steel10.9bright (black)M129045,2554181210 on request
K0869.312X100steel10.9bright (black)M1210055,2564181210 on request
K0869.312X110steel10.9bright (black)M1211065,2574181210 on request
K0869.312X120steel10.9bright (black)M1212075,2584181210 on request
K0869.314X50steel10.9bright (black)M145006211412 on request
K0869.314X80steel10.9bright (black)M14803040211412 on request
K0869.314X120steel10.9bright (black)M141207080211412 on request
K0869.316X30steel10.9bright (black)M163006241614 on request
K0869.316X35steel10.9bright (black)M163506241614 on request
K0869.316X40steel10.9bright (black)M164006241614 on request
K0869.316X45steel10.9bright (black)M164506241614 on request
K0869.316X50steel10.9bright (black)M165006241614 on request
K0869.316X60steel10.9bright (black)M166006241614 on request
K0869.316X70steel10.9bright (black)M16701626241614 on request
K0869.316X80steel10.9bright (black)M16802636241614 on request
K0869.316X90steel10.9bright (black)M16903646241614 on request
K0869.316X100steel10.9bright (black)M161004656241614 on request
K0869.316X110steel10.9bright (black)M161105666241614 on request
K0869.316X120steel10.9bright (black)M161206676241614 on request
K0869.320X40steel10.9bright (black)M204007,5302017 on request
K0869.320X45steel10.9bright (black)M204507,5302017 on request
K0869.320X50steel10.9bright (black)M205007,5302017 on request
K0869.320X60steel10.9bright (black)M206007,5302017 on request
K0869.320X70steel10.9bright (black)M207007,5302017 on request
K0869.320X80steel10.9bright (black)M208015,528302017 on request
K0869.320X90steel10.9bright (black)M209025,538302017 on request
K0869.320X100steel10.9bright (black)M2010035,548302017 on request
K0869.320X110steel10.9bright (black)M2011045,558302017 on request
K0869.320X120steel10.9bright (black)M2012055,568302017 on request
K0869.503X10steel10.9galvanisedM31001,55,532,5 on request
K0869.503X12steel10.9galvanisedM31201,55,532,5 on request
K0869.503X16steel10.9galvanisedM31601,55,532,5 on request
K0869.503X20steel10.9galvanisedM32001,55,532,5 on request
K0869.503X25steel10.9galvanisedM3254,575,532,5 on request
K0869.504X10steel10.9galvanisedM41002,1743 on request
K0869.504X12steel10.9galvanisedM41202,1743 on request
K0869.504X16steel10.9galvanisedM41602,1743 on request
K0869.504X18steel10.9galvanisedM41802,1743 on request
K0869.504X20steel10.9galvanisedM42002,1743 on request
K0869.504X25steel10.9galvanisedM42502,1743 on request
K0869.505X10steel10.9galvanisedM51002,48,554 on request
K0869.505X12steel10.9galvanisedM51202,48,554 on request
K0869.505X16steel10.9galvanisedM51602,48,554 on request
K0869.505X18steel10.9galvanisedM51802,48,554 on request
K0869.505X20steel10.9galvanisedM52002,48,554 on request
K0869.505X25steel10.9galvanisedM52502,48,554 on request
K0869.505X30steel10.9galvanisedM530488,554 on request
K0869.505X40steel10.9galvanisedM54014188,554 on request
K0869.506X10steel10.9galvanisedM610031065 on request
K0869.506X12steel10.9galvanisedM612031065 on request
K0869.506X16steel10.9galvanisedM616031065 on request
K0869.506X18steel10.9galvanisedM618031065 on request
K0869.506X20steel10.9galvanisedM620031065 on request
K0869.506X25steel10.9galvanisedM625031065 on request
K0869.506X30steel10.9galvanisedM630031065 on request
K0869.506X35steel10.9galvanisedM6356111065 on request
K0869.506X40steel10.9galvanisedM64011161065 on request
K0869.506X45steel10.9galvanisedM64516211065 on request
K0869.506X50steel10.9galvanisedM65021261065 on request
K0869.506X55steel10.9galvanisedM65526311065 on request
K0869.506X60steel10.9galvanisedM66031361065 on request
K0869.508X16steel10.9galvanisedM81603,751386 on request
K0869.508X20steel10.9galvanisedM82003,751386 on request
K0869.508X25steel10.9galvanisedM82503,751386 on request
K0869.508X30steel10.9galvanisedM83003,751386 on request
K0869.508X35steel10.9galvanisedM83503,751386 on request
K0869.508X40steel10.9galvanisedM8405,75121386 on request
K0869.508X45steel10.9galvanisedM84510,75171386 on request
K0869.508X50steel10.9galvanisedM85015,75221386 on request
K0869.508X60steel10.9galvanisedM86025,75321386 on request
K0869.508X70steel10.9galvanisedM87035,75421386 on request
K0869.508X80steel10.9galvanisedM88045,75521386 on request
K0869.510X16steel10.9galvanisedM101604,516108 on request
K0869.510X18steel10.9galvanisedM101804,516108 on request
K0869.510X20steel10.9galvanisedM102004,516108 on request
K0869.510X25steel10.9galvanisedM102504,516108 on request
K0869.510X30steel10.9galvanisedM103004,516108 on request
K0869.510X35steel10.9galvanisedM103504,516108 on request
K0869.510X40steel10.9galvanisedM104004,516108 on request
K0869.510X45steel10.9galvanisedM10455,51316108 on request
K0869.510X50steel10.9galvanisedM105010,51816108 on request
K0869.510X60steel10.9galvanisedM106020,52816108 on request
K0869.510X70steel10.9galvanisedM107030,53816108 on request
K0869.510X80steel10.9galvanisedM108040,54816108 on request
K0869.510X90steel10.9galvanisedM109050,55816108 on request
K0869.510X100steel10.9galvanisedM1010060,56816108 on request
K0869.512X20steel10.9galvanisedM122005,25181210 on request
K0869.512X25steel10.9galvanisedM122505,25181210 on request
K0869.512X30steel10.9galvanisedM123005,25181210 on request
K0869.512X35steel10.9galvanisedM123505,25181210 on request
K0869.512X40steel10.9galvanisedM124005,25181210 on request
K0869.512X45steel10.9galvanisedM124505,25181210 on request
K0869.512X50steel10.9galvanisedM125005,25181210 on request
K0869.512X60steel10.9galvanisedM126015,2524181210 on request
K0869.512X70steel10.9galvanisedM127025,2534181210 on request
K0869.512X80steel10.9galvanisedM128035,2544181210 on request
K0869.512X90steel10.9galvanisedM129045,2554181210 on request
K0869.512X100steel10.9galvanisedM1210055,2564181210 on request
K0869.512X110steel10.9galvanisedM1211065,2574181210 on request
K0869.512X120steel10.9galvanisedM1212075,2584181210 on request
K0869.514X50steel10.9galvanisedM145006211412 on request
K0869.514X80steel10.9galvanisedM14803040211412 on request
K0869.514X120steel10.9galvanisedM141207080211412 on request
K0869.516X30steel10.9galvanisedM163006241614 on request
K0869.516X35steel10.9galvanisedM163506241614 on request
K0869.516X40steel10.9galvanisedM164006241614 on request
K0869.516X45steel10.9galvanisedM164506241614 on request
K0869.516X50steel10.9galvanisedM165006241614 on request
K0869.516X60steel10.9galvanisedM166006241614 on request
K0869.516X70steel10.9galvanisedM16701626241614 on request
K0869.516X80steel10.9galvanisedM16802636241614 on request
K0869.516X90steel10.9galvanisedM16903646241614 on request
K0869.516X100steel10.9galvanisedM161004656241614 on request
K0869.516X110steel10.9galvanisedM161105666241614 on request
K0869.516X120steel10.9galvanisedM161206676241614 on request
K0869.520X40steel10.9galvanisedM204007,5302017 on request
K0869.520X45steel10.9galvanisedM204507,5302017 on request
K0869.520X50steel10.9galvanisedM205007,5302017 on request
K0869.520X60steel10.9galvanisedM206007,5302017 on request
K0869.520X70steel10.9galvanisedM207007,5302017 on request
K0869.520X80steel10.9galvanisedM208015,528302017 on request
K0869.520X90steel10.9galvanisedM209025,538302017 on request
K0869.520X100steel10.9galvanisedM2010035,548302017 on request
K0869.520X110steel10.9galvanisedM2011045,558302017 on request
K0869.520X120steel10.9galvanisedM2012055,568302017 on request
K0869.206X18steel12.9bright (black)M618031065 on request
K0869.206X20steel12.9bright (black)M620031065 on request
K0869.206X25steel12.9bright (black)M625031065 on request
K0869.206X30steel12.9bright (black)M630031065 on request
K0869.206X35steel12.9bright (black)M6356111065 on request
K0869.206X40steel12.9bright (black)M64011161065 on request
K0869.206X45steel12.9bright (black)M64516211065 on request
K0869.206X50steel12.9bright (black)M65021261065 on request
K0869.206X55steel12.9bright (black)M65526311065 on request
K0869.206X60steel12.9bright (black)M66031361065 on request
K0869.206X65steel12.9bright (black)M66536411065 on request
K0869.206X70steel12.9bright (black)M67041461065 on request
K0869.206X80steel12.9bright (black)M68051561065 on request
K0869.206X90steel12.9bright (black)M69061661065 on request
K0869.206X100steel12.9bright (black)M610071761065 on request
K0869.208X20steel12.9bright (black)M82003,751386 on request
K0869.208X25steel12.9bright (black)M82503,751386 on request
K0869.208X30steel12.9bright (black)M83003,751386 on request
K0869.208X35steel12.9bright (black)M83503,751386 on request
K0869.208X40steel12.9bright (black)M8405,75121386 on request
K0869.208X45steel12.9bright (black)M84510,75171386 on request
K0869.208X50steel12.9bright (black)M85015,75221386 on request
K0869.208X55steel12.9bright (black)M85520,75271386 on request
K0869.208X60steel12.9bright (black)M86025,75321386 on request
K0869.208X65steel12.9bright (black)M86530,75371386 on request
K0869.208X70steel12.9bright (black)M87035,75421386 on request
K0869.208X80steel12.9bright (black)M88045,75521386 on request
K0869.208X90steel12.9bright (black)M89055,75621386 on request
K0869.208X100steel12.9bright (black)M810065,75721386 on request
K0869.208X120steel12.9bright (black)M812085,75921386 on request
K0869.210X30steel12.9bright (black)M103004,516108 on request
K0869.210X35steel12.9bright (black)M103504,516108 on request
K0869.210X40steel12.9bright (black)M104004,516108 on request
K0869.210X45steel12.9bright (black)M10455,51316108 on request
K0869.210X50steel12.9bright (black)M105010,51816108 on request
K0869.210X55steel12.9bright (black)M105515,52316108 on request
K0869.210X60steel12.9bright (black)M106020,52816108 on request
K0869.210X65steel12.9bright (black)M106525,53316108 on request
K0869.210X70steel12.9bright (black)M107030,53816108 on request
K0869.210X75steel12.9bright (black)M107535,54316108 on request
K0869.210X80steel12.9bright (black)M108040,54816108 on request
K0869.210X90steel12.9bright (black)M109050,55816108 on request
K0869.210X100steel12.9bright (black)M1010060,56816108 on request
K0869.210X110steel12.9bright (black)M1011070,57816108 on request
K0869.210X120steel12.9bright (black)M1012080,58816108 on request
K0869.210X130steel12.9bright (black)M1013090,59816108 on request
K0869.210X140steel12.9bright (black)M10140100,510816108 on request
K0869.212X30steel12.9bright (black)M123005,25181210 on request
K0869.212X35steel12.9bright (black)M123505,25181210 on request
K0869.212X40steel12.9bright (black)M124005,25181210 on request
K0869.212X45steel12.9bright (black)M124505,25181210 on request
K0869.212X50steel12.9bright (black)M125005,25181210 on request
K0869.212X55steel12.9bright (black)M125510,2519181210 on request
K0869.212X60steel12.9bright (black)M126015,2524181210 on request
K0869.212X65steel12.9bright (black)M126520,2529181210 on request
K0869.212X70steel12.9bright (black)M127025,2534181210 on request
K0869.212X75steel12.9bright (black)M127530,2539181210 on request
K0869.212X80steel12.9bright (black)M128035,2544181210 on request
K0869.212X90steel12.9bright (black)M129045,2554181210 on request
K0869.212X100steel12.9bright (black)M1210055,2564181210 on request
K0869.212X110steel12.9bright (black)M1211065,2574181210 on request
K0869.212X120steel12.9bright (black)M1212075,2584181210 on request
K0869.212X130steel12.9bright (black)M1213085,2594181210 on request
K0869.212X140steel12.9bright (black)M1214095,25104181210 on request
K0869.216X35steel12.9bright (black)M163506241614 on request
K0869.216X40steel12.9bright (black)M164006241614 on request
K0869.216X45steel12.9bright (black)M164506241614 on request
K0869.216X50steel12.9bright (black)M165006241614 on request
K0869.216X55steel12.9bright (black)M165506241614 on request
K0869.216X60steel12.9bright (black)M166006241614 on request
K0869.216X65steel12.9bright (black)M16651121241614 on request
K0869.216X70steel12.9bright (black)M16701626241614 on request
K0869.216X75steel12.9bright (black)M16752131241614 on request
K0869.216X80steel12.9bright (black)M16802636241614 on request
K0869.216X90steel12.9bright (black)M16903646241614 on request
K0869.216X100steel12.9bright (black)M161004656241614 on request
K0869.216X110steel12.9bright (black)M161105666241614 on request
K0869.216X120steel12.9bright (black)M161206676241614 on request
K0869.216X130steel12.9bright (black)M161307686241614 on request
K0869.216X140steel12.9bright (black)M161408696241614 on request
K0869.216X150steel12.9bright (black)M1615096106241614 on request
K0869.216X160steel12.9bright (black)M16160106116241614 on request
K0869.216X170steel12.9bright (black)M16170116126241614 on request
K0869.216X180steel12.9bright (black)M16180126136241614 on request
K0869.216X200steel12.9bright (black)M16200146156241614 on request
K0869.218X35steel12.9bright (black)M183507,5271814 on request
K0869.218X40steel12.9bright (black)M184007,5271814 on request
K0869.218X45steel12.9bright (black)M184507,5271814 on request
K0869.218X50steel12.9bright (black)M185007,5271814 on request
K0869.218X55steel12.9bright (black)M185507,5271814 on request
K0869.218X60steel12.9bright (black)M186007,5271814 on request
K0869.218X65steel12.9bright (black)M186507,5271814 on request
K0869.218X70steel12.9bright (black)M18709,522271814 on request
K0869.218X75steel12.9bright (black)M187514,527271814 on request
K0869.218X80steel12.9bright (black)M188019,532271814 on request
K0869.218X90steel12.9bright (black)M189029,542271814 on request
K0869.218X100steel12.9bright (black)M1810039,552271814 on request
K0869.218X110steel12.9bright (black)M1811049,562271814 on request
K0869.218X120steel12.9bright (black)M1812059,572271814 on request
K0869.218X130steel12.9bright (black)M1813069,582271814 on request
K0869.218X140steel12.9bright (black)M1814079,592271814 on request
K0869.218X150steel12.9bright (black)M1815089,5102271814 on request
K0869.218X160steel12.9bright (black)M1816099,5112271814 on request
K0869.218X170steel12.9bright (black)M18170109,5122271814 on request
K0869.218X180steel12.9bright (black)M18180119,5132271814 on request
K0869.218X200steel12.9bright (black)M18200139,5152271814 on request
K0869.220X40steel12.9bright (black)M204007,5302017 on request
K0869.220X45steel12.9bright (black)M204507,5302017 on request
K0869.220X50steel12.9bright (black)M205007,5302017 on request
K0869.220X55steel12.9bright (black)M205507,5302017 on request
K0869.220X60steel12.9bright (black)M206007,5302017 on request
K0869.220X65steel12.9bright (black)M206507,5302017 on request
K0869.220X70steel12.9bright (black)M207007,5302017 on request
K0869.220X75steel12.9bright (black)M207510,523302017 on request
K0869.220X80steel12.9bright (black)M208015,528302017 on request
K0869.220X90steel12.9bright (black)M209025,538302017 on request
K0869.220X100steel12.9bright (black)M2010035,548302017 on request
K0869.220X110steel12.9bright (black)M2011045,558302017 on request
K0869.220X120steel12.9bright (black)M2012055,568302017 on request
K0869.220X130steel12.9bright (black)M2013065,578302017 on request
K0869.220X140steel12.9bright (black)M2014075,588302017 on request
K0869.220X150steel12.9bright (black)M2015085,598302017 on request
K0869.220X160steel12.9bright (black)M2016095,5108302017 on request
K0869.220X170steel12.9bright (black)M20170105,5118302017 on request
K0869.220X180steel12.9bright (black)M20180115,5128302017 on request
K0869.220X200steel12.9bright (black)M20200135,5148302017 on request

Socket head screws, DIN EN ISO 4762 enhanced, stainless steel

More information

Drawings

Socket head screws, DIN EN ISO 4762 enhanced, stainless steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LLs
min.
Lg
max.
DKKSWCADAcc.PriceOrder
K0869.103X10stainless steel A270brightM31001,55,532,5 on request
K0869.103X12stainless steel A270brightM31201,55,532,5 on request
K0869.103X16stainless steel A270brightM31601,55,532,5 on request
K0869.103X20stainless steel A270brightM32001,55,532,5 on request
K0869.103X25stainless steel A270brightM3254,575,532,5 on request
K0869.104X10stainless steel A270brightM41002,1743 on request
K0869.104X12stainless steel A270brightM41202,1743 on request
K0869.104X16stainless steel A270brightM41602,1743 on request
K0869.104X18stainless steel A270brightM41802,1743 on request
K0869.104X20stainless steel A270brightM42002,1743 on request
K0869.104X25stainless steel A270brightM42502,1743 on request
K0869.105X10stainless steel A270brightM51002,48,554 on request
K0869.105X12stainless steel A270brightM51202,48,554 on request
K0869.105X16stainless steel A270brightM51602,48,554 on request
K0869.105X18stainless steel A270brightM51802,48,554 on request
K0869.105X20stainless steel A270brightM52002,48,554 on request
K0869.105X25stainless steel A270brightM52502,48,554 on request
K0869.105X30stainless steel A270brightM530488,554 on request
K0869.105X40stainless steel A270brightM54014188,554 on request
K0869.105X50stainless steel A270brightM55024288,554 on request
K0869.105X60stainless steel A270brightM56034388,554 on request
K0869.105X70stainless steel A270brightM57044488,554 on request
K0869.105X80stainless steel A270brightM58054588,554 on request
K0869.106X10stainless steel A270brightM610031065 on request
K0869.106X12stainless steel A270brightM612031065 on request
K0869.106X16stainless steel A270brightM616031065 on request
K0869.106X18stainless steel A270brightM618031065 on request
K0869.106X20stainless steel A270brightM620031065 on request
K0869.106X25stainless steel A270brightM625031065 on request
K0869.106X30stainless steel A270brightM630031065 on request
K0869.106X35stainless steel A270brightM6356111065 on request
K0869.106X40stainless steel A270brightM64011161065 on request
K0869.106X45stainless steel A270brightM64516211065 on request
K0869.106X50stainless steel A270brightM65021261065 on request
K0869.106X55stainless steel A270brightM65526311065 on request
K0869.106X60stainless steel A270brightM66031361065 on request
K0869.108X16stainless steel A270brightM81603,751386 on request
K0869.108X18stainless steel A270brightM81803,751386 on request
K0869.108X20stainless steel A270brightM82003,751386 on request
K0869.108X25stainless steel A270brightM82503,751386 on request
K0869.108X30stainless steel A270brightM83003,751386 on request
K0869.108X35stainless steel A270brightM83503,751386 on request
K0869.108X40stainless steel A270brightM8405,75121386 on request
K0869.108X45stainless steel A270brightM84510,75171386 on request
K0869.108X50stainless steel A270brightM85015,75221386 on request
K0869.108X60stainless steel A270brightM86025,75321386 on request
K0869.108X70stainless steel A270brightM87035,25421386 on request
K0869.108X80stainless steel A270brightM88045,25521386 on request
K0869.110X16stainless steel A270brightM101604,516108 on request
K0869.110X18stainless steel A270brightM101804,516108 on request
K0869.110X20stainless steel A270brightM102004,516108 on request
K0869.110X25stainless steel A270brightM102504,516108 on request
K0869.110X30stainless steel A270brightM103004,516108 on request
K0869.110X35stainless steel A270brightM103504,516108 on request
K0869.110X40stainless steel A270brightM104004,516108 on request
K0869.110X45stainless steel A270brightM10455,51316108 on request
K0869.110X50stainless steel A270brightM105010,51816108 on request
K0869.110X60stainless steel A270brightM106020,52816108 on request
K0869.110X70stainless steel A270brightM107030,53816108 on request
K0869.110X80stainless steel A270brightM108040,54816108 on request
K0869.110X90stainless steel A270brightM109050,55816108 on request
K0869.110X100stainless steel A270brightM1010060,56816108 on request
K0869.112X20stainless steel A270brightM122005,25181210 on request
K0869.112X25stainless steel A270brightM122505,25181210 on request
K0869.112X30stainless steel A270brightM123005,25181210 on request
K0869.112X35stainless steel A270brightM123505,25181210 on request
K0869.112X40stainless steel A270brightM124005,25181210 on request
K0869.112X45stainless steel A270brightM124505,25181210 on request
K0869.112X50stainless steel A270brightM125005,25181210 on request
K0869.112X60stainless steel A270brightM126015,2524181210 on request
K0869.112X70stainless steel A270brightM127025,2534181210 on request
K0869.112X80stainless steel A270brightM128035,2544181210 on request
K0869.112X90stainless steel A270brightM129045,2554181210 on request
K0869.112X100stainless steel A270brightM1210055,2564181210 on request
K0869.112X110stainless steel A270brightM1211065,2574181210 on request
K0869.112X120stainless steel A270brightM1212075,2584181210 on request
K0869.114X50stainless steel A270brightM145006211412 on request
K0869.114X80stainless steel A270brightM14803040211412 on request
K0869.114X120stainless steel A270brightM141207080211412 on request
K0869.116X30stainless steel A270brightM163006241614 on request
K0869.116X35stainless steel A270brightM163506241614 on request
K0869.116X40stainless steel A270brightM164006241614 on request
K0869.116X45stainless steel A270brightM164506241614 on request
K0869.116X50stainless steel A270brightM165006241614 on request
K0869.116X60stainless steel A270brightM166006241614 on request
K0869.116X70stainless steel A270brightM16701626241614 on request
K0869.116X80stainless steel A270brightM16802636241614 on request
K0869.116X90stainless steel A270brightM16903646241614 on request
K0869.116X100stainless steel A270brightM161004656241614 on request
K0869.116X110stainless steel A270brightM161105666241614 on request
K0869.116X120stainless steel A270brightM161206676241614 on request
K0869.120X40stainless steel A270brightM204007,5302017 on request
K0869.120X45stainless steel A270brightM204507,5302017 on request
K0869.120X50stainless steel A270brightM205007,5302017 on request
K0869.120X60stainless steel A270brightM206007,5302017 on request
K0869.120X70stainless steel A270brightM207007,5302017 on request
K0869.120X80stainless steel A270brightM208015,528302017 on request
K0869.120X90stainless steel A270brightM209025,538302017 on request
K0869.120X100stainless steel A270brightM2010035,548302017 on request
K0869.120X110stainless steel A270brightM2011045,558302017 on request
K0869.120X120stainless steel A270brightM2012055,568302017 on request
K0869.603X10stainless steel A470brightM31001,55,532,5 on request
K0869.603X12stainless steel A470brightM31201,55,532,5 on request
K0869.603X16stainless steel A470brightM31601,55,532,5 on request
K0869.603X20stainless steel A470brightM32001,55,532,5 on request
K0869.603X25stainless steel A470brightM3254,575,532,5 on request
K0869.604X10stainless steel A470brightM41002,1743 on request
K0869.604X12stainless steel A470brightM41202,1743 on request
K0869.604X16stainless steel A470brightM41602,1743 on request
K0869.604X18stainless steel A470brightM41802,1743 on request
K0869.604X20stainless steel A470brightM42002,1743 on request
K0869.604X25stainless steel A470brightM42502,1743 on request
K0869.605X10stainless steel A470brightM51002,48,554 on request
K0869.605X12stainless steel A470brightM51202,48,554 on request
K0869.605X16stainless steel A470brightM51602,48,554 on request
K0869.605X18stainless steel A470brightM51802,48,554 on request
K0869.605X20stainless steel A470brightM52002,48,554 on request
K0869.605X25stainless steel A470brightM52502,48,554 on request
K0869.605X30stainless steel A470brightM530488,554 on request
K0869.605X40stainless steel A470brightM54014188,554 on request
K0869.606X10stainless steel A470brightM610031065 on request
K0869.606X12stainless steel A470brightM612031065 on request
K0869.606X16stainless steel A470brightM616031065 on request
K0869.606X18stainless steel A470brightM618031065 on request
K0869.606X20stainless steel A470brightM620031065 on request
K0869.606X25stainless steel A470brightM625031065 on request
K0869.606X30stainless steel A470brightM630031065 on request
K0869.606X35stainless steel A470brightM6356111065 on request
K0869.606X40stainless steel A470brightM64011161065 on request
K0869.606X45stainless steel A470brightM64516211065 on request
K0869.606X50stainless steel A470brightM65021261065 on request
K0869.606X55stainless steel A470brightM65526311065 on request
K0869.606X60stainless steel A470brightM66031361065 on request
K0869.608X16stainless steel A470brightM81603,751386 on request
K0869.608X18stainless steel A470brightM81803,751386 on request
K0869.608X20stainless steel A470brightM82003,751386 on request
K0869.608X25stainless steel A470brightM82503,751386 on request
K0869.608X30stainless steel A470brightM83003,751386 on request
K0869.608X35stainless steel A470brightM83503,751386 on request
K0869.608X40stainless steel A470brightM8405,75121386 on request
K0869.608X45stainless steel A470brightM84510,75171386 on request
K0869.608X50stainless steel A470brightM85015,75221386 on request
K0869.608X60stainless steel A470brightM86025,75321386 on request
K0869.608X70stainless steel A470brightM87035,25421386 on request
K0869.608X80stainless steel A470brightM88045,25521386 on request
K0869.610X16stainless steel A470brightM101604,516108 on request
K0869.610X18stainless steel A470brightM101804,516108 on request
K0869.610X20stainless steel A470brightM102004,516108 on request
K0869.610X25stainless steel A470brightM102504,516108 on request
K0869.610X30stainless steel A470brightM103004,516108 on request
K0869.610X35stainless steel A470brightM103504,516108 on request
K0869.610X40stainless steel A470brightM104004,516108 on request
K0869.610X45stainless steel A470brightM10455,51316108 on request
K0869.610X50stainless steel A470brightM105010,51816108 on request
K0869.610X60stainless steel A470brightM106020,52816108 on request
K0869.610X70stainless steel A470brightM107030,53816108 on request
K0869.610X80stainless steel A470brightM108040,54816108 on request
K0869.610X90stainless steel A470brightM109050,55816108 on request
K0869.610X100stainless steel A470brightM1010060,56816108 on request
K0869.612X20stainless steel A470brightM122005,25181210 on request
K0869.612X25stainless steel A470brightM122505,25181210 on request
K0869.612X30stainless steel A470brightM123005,25181210 on request
K0869.612X35stainless steel A470brightM123505,25181210 on request
K0869.612X40stainless steel A470brightM124005,25181210 on request
K0869.612X45stainless steel A470brightM124505,25181210 on request
K0869.612X50stainless steel A470brightM125005,25181210 on request
K0869.612X60stainless steel A470brightM126015,2524181210 on request
K0869.612X70stainless steel A470brightM127025,2534181210 on request
K0869.612X80stainless steel A470brightM128035,2544181210 on request
K0869.612X90stainless steel A470brightM129045,2554181210 on request
K0869.612X100stainless steel A470brightM1210055,2564181210 on request
K0869.612X110stainless steel A470brightM1211065,2574181210 on request
K0869.612X120stainless steel A470brightM1212075,2584181210 on request
K0869.614X50stainless steel A470brightM145006211412 on request
K0869.614X80stainless steel A470brightM14803040211412 on request
K0869.614X120stainless steel A470brightM141207080211412 on request
K0869.616X30stainless steel A470brightM163006241614 on request
K0869.616X35stainless steel A470brightM163506241614 on request
K0869.616X40stainless steel A470brightM164006241614 on request
K0869.616X45stainless steel A470brightM164506241614 on request
K0869.616X50stainless steel A470brightM165006241614 on request
K0869.616X60stainless steel A470brightM166006241614 on request
K0869.616X70stainless steel A470brightM16701626241614 on request
K0869.616X80stainless steel A470brightM16802636241614 on request
K0869.616X90stainless steel A470brightM16903646241614 on request
K0869.616X100stainless steel A470brightM161004656241614 on request
K0869.616X110stainless steel A470brightM161105666241614 on request
K0869.616X120stainless steel A470brightM161206676241614 on request
K0869.620X40stainless steel A470brightM204007,5302017 on request
K0869.620X45stainless steel A470brightM204507,5302017 on request
K0869.620X50stainless steel A470brightM205007,5302017 on request
K0869.620X60stainless steel A470brightM206007,5302017 on request
K0869.620X70stainless steel A470brightM207007,5302017 on request
K0869.620X80stainless steel A470brightM208015,528302017 on request
K0869.620X90stainless steel A470brightM209025,538302017 on request
K0869.620X100stainless steel A470brightM2010035,548302017 on request
K0869.620X110stainless steel A470brightM2011045,558302017 on request
K0869.620X120stainless steel A470brightM2012055,568302017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33