Product groups
Levelling feet steel or stainless steel
Form A
K0739_A

Levelling feet steel or stainless steel Form A

go back

Item description/product images

DescriptionMaterial:Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Version:Foot plate and threaded spindle electro zinc-plated steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.

Note:Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.

Supplied with matching nut.
On request:

Threaded spindle stainless steel 1.4401.

DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0739_A Levelling feet steel or stainless steel Form A 150 kB

Drawings

Levelling feet steel or stainless steel
Form A

Item selection/filter

Order No.FormMain
material
DD1HH1H2SWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0739.1105010X100Asteel50M101912929141004 on request
K0739.1105010X50Asteel50M1019792914504 on request
K0739.1105012X100Asteel50M121912929141004 on request
K0739.1105012X150Asteel50M121917929141504 on request
K0739.1105012X50Asteel50M1219792914504 on request
K0739.1105014X100Asteel50M141912929141004 on request
K0739.1105014X150Asteel50M141917929141504 on request
K0739.1105014X50Asteel50M1419792914504 on request
K0739.1105016X100Asteel50M161912929161004 on request
K0739.1105016X150Asteel50M161917929161504 on request
K0739.1105016X200Asteel50M161922929162004 on request
K0739.1105016X75Asteel50M16191042916754 on request
K0739.1106010X100Asteel60M102213232141007 on request
K0739.1106010X50Asteel60M1022823214507 on request
K0739.1106012X100Asteel60M122213232141007 on request
K0739.1106012X150Asteel60M122218232141507 on request
K0739.1106012X50Asteel60M1222823214507 on request
K0739.1106014X100Asteel60M142213232141007 on request
K0739.1106014X150Asteel60M142218232141507 on request
K0739.1106014X50Asteel60M1422823214507 on request
K0739.1106016X100Asteel60M162213232161007 on request
K0739.1106016X150Asteel60M162218232161507 on request
K0739.1106016X200Asteel60M162223232162007 on request
K0739.1106016X75Asteel60M16221083216757 on request
K0739.1106020X100Asteel60M202213333201007 on request
K0739.1106020X150Asteel60M202218333201507 on request
K0739.1106020X200Asteel60M202223333202007 on request
K0739.1106020X250Asteel60M202228333202507 on request
K0739.1106020X75Asteel60M20221083320757 on request
K0739.1108010X100Asteel80M1025135351410010 on request
K0739.1108010X50Asteel80M10258535145010 on request
K0739.1108012X100Asteel80M1225135351410010 on request
K0739.1108012X150Asteel80M1225185351415010 on request
K0739.1108012X50Asteel80M12258535145010 on request
K0739.1108014X100Asteel80M1425135351410010 on request
K0739.1108014X150Asteel80M1425185351415010 on request
K0739.1108014X50Asteel80M14258535145010 on request
K0739.1108016X100Asteel80M1625135351610010 on request
K0739.1108016X150Asteel80M1625185351615010 on request
K0739.1108016X200Asteel80M1625235351620010 on request
K0739.1108016X75Asteel80M162511035167510 on request
K0739.1108020X100Asteel80M2025136362010010 on request
K0739.1108020X150Asteel80M2025186362015010 on request
K0739.1108020X200Asteel80M2025236362020010 on request
K0739.1108020X250Asteel80M2025286362025010 on request
K0739.1108020X75Asteel80M202511136207510 on request
K0739.1108024X100Asteel80M2425135362410010 on request
K0739.1108024X150Asteel80M2425186362415010 on request
K0739.1108024X200Asteel80M2425236362420010 on request
K0739.1108024X75Asteel80M242511136247510 on request
K0739.1110016X100Asteel100M1628137,537,51610015 on request
K0739.1110016X150Asteel100M1628187,537,51615015 on request
K0739.1110016X200Asteel100M1628237,537,51620015 on request
K0739.1110016X75Asteel100M1628112,537,5167515 on request
K0739.1110020X100Asteel100M2028138,538,52010015 on request
K0739.1110020X150Asteel100M2028188,538,52015015 on request
K0739.1110020X200Asteel100M2028238,538,52020015 on request
K0739.1110020X250Asteel100M2028288,538,52025015 on request
K0739.1110020X75Asteel100M2028113,538,5207515 on request
K0739.1110024X100Asteel100M2428138,538,52410015 on request
K0739.1110024X150Asteel100M2428188,538,52415015 on request
K0739.1110024X200Asteel100M2428238,538,52420015 on request
K0739.1110024X250Asteel100M2428288,538,52425015 on request
K0739.1112016X100Asteel120M1632141,541,51610030 on request
K0739.1112016X150Asteel120M1632191,541,51615030 on request
K0739.1112016X200Asteel120M1632241,541,51620030 on request
K0739.1112016X75Asteel120M1632116,541,5167530 on request
K0739.1112020X100Asteel120M2032142,542,52010030 on request
K0739.1112020X150Asteel120M2032192,542,52015030 on request
K0739.1112020X200Asteel120M2032242,542,52020030 on request
K0739.1112020X250Asteel120M2032292,542,52025030 on request
K0739.1112020X75Asteel120M2032117,542,5207530 on request
K0739.1112024X100Asteel120M2432142,542,52410030 on request
K0739.1112024X150Asteel120M2432192,542,52415030 on request
K0739.1112024X200Asteel120M2432242,542,52420030 on request
K0739.1112024X250Asteel120M2432292,542,52425030 on request
K0739.1112030X100Asteel120M3032143,543,53010030 on request
K0739.1112030X150Asteel120M3032193,543,53015030 on request
K0739.1112030X200Asteel120M3032243,543,53020030 on request
K0739.1205010X100Astainless steel50M101912929141004 on request
K0739.1205010X125Astainless steel50M101915429141254 on request
K0739.1205010X50Astainless steel50M1019792914504 on request
K0739.1205010X75Astainless steel50M10191042914754 on request
K0739.1205012X100Astainless steel50M121912929141004 on request
K0739.1205012X125Astainless steel50M121915429141254 on request
K0739.1205012X150Astainless steel50M121917929141504 on request
K0739.1205012X50Astainless steel50M1219792914504 on request
K0739.1205012X75Astainless steel50M12191042914754 on request
K0739.1205014X100Astainless steel50M141912929141004 on request
K0739.1205014X125Astainless steel50M141915429141254 on request
K0739.1205014X150Astainless steel50M141917929141504 on request
K0739.1205014X175Astainless steel50M141920429141754 on request
K0739.1205014X75Astainless steel50M14191042914754 on request
K0739.1205016X100Astainless steel50M161913232131004 on request
K0739.1205016X125Astainless steel50M161915732131254 on request
K0739.1205016X150Astainless steel50M161918232131504 on request
K0739.1205016X175Astainless steel50M161920732131754 on request
K0739.1205016X200Astainless steel50M161923232132004 on request
K0739.1205016X75Astainless steel50M16191073213754 on request
K0739.1206010X100Astainless steel60M102213232141007 on request
K0739.1206010X125Astainless steel60M102215732141257 on request
K0739.1206010X50Astainless steel60M1022823214507 on request
K0739.1206010X75Astainless steel60M10221073214757 on request
K0739.1206012X100Astainless steel60M122213232141007 on request
K0739.1206012X125Astainless steel60M122215732141257 on request
K0739.1206012X150Astainless steel60M122218232141507 on request
K0739.1206012X50Astainless steel60M1222823214507 on request
K0739.1206012X75Astainless steel60M12221073214757 on request
K0739.1206014X100Astainless steel60M142213232141007 on request
K0739.1206014X125Astainless steel60M142215732141257 on request
K0739.1206014X150Astainless steel60M142218232141507 on request
K0739.1206014X175Astainless steel60M142220732141757 on request
K0739.1206014X75Astainless steel60M14221073214757 on request
K0739.1206016X100Astainless steel60M162213535131007 on request
K0739.1206016X125Astainless steel60M162216035131257 on request
K0739.1206016X150Astainless steel60M162218535131507 on request
K0739.1206016X175Astainless steel60M162221035131757 on request
K0739.1206016X200Astainless steel60M162223535132007 on request
K0739.1206016X75Astainless steel60M16221103513757 on request
K0739.1206020X100Astainless steel60M202213535171007 on request
K0739.1206020X125Astainless steel60M202216035171257 on request
K0739.1206020X150Astainless steel60M202218535171507 on request
K0739.1206020X175Astainless steel60M202221035171757 on request
K0739.1206020X200Astainless steel60M202223535172007 on request
K0739.1206020X225Astainless steel60M202226035172257 on request
K0739.1206020X250Astainless steel60M202228535172507 on request
K0739.1206020X75Astainless steel60M20221103517757 on request
K0739.1208010X100Astainless steel80M1025135351410010 on request
K0739.1208010X125Astainless steel80M1025160351412510 on request
K0739.1208010X50Astainless steel80M10258535145010 on request
K0739.1208010X75Astainless steel80M102511035147510 on request
K0739.1208012X100Astainless steel80M1225135351410010 on request
K0739.1208012X125Astainless steel80M1225160351412510 on request
K0739.1208012X150Astainless steel80M1225185351415010 on request
K0739.1208012X50Astainless steel80M12258535145010 on request
K0739.1208012X75Astainless steel80M122511035147510 on request
K0739.1208014X100Astainless steel80M1425135351410010 on request
K0739.1208014X125Astainless steel80M1425160351412510 on request
K0739.1208014X150Astainless steel80M1425185351415010 on request
K0739.1208014X175Astainless steel80M1425210351417510 on request
K0739.1208014X75Astainless steel80M142511035147510 on request
K0739.1208016X100Astainless steel80M1625135351310010 on request
K0739.1208016X125Astainless steel80M1625160351312510 on request
K0739.1208016X150Astainless steel80M1625185351315010 on request
K0739.1208016X175Astainless steel80M1625210351317510 on request
K0739.1208016X200Astainless steel80M1625238381720010 on request
K0739.1208016X75Astainless steel80M162511035137510 on request
K0739.1208020X100Astainless steel80M2025138381710010 on request
K0739.1208020X125Astainless steel80M2025163381712510 on request
K0739.1208020X150Astainless steel80M2025188381715010 on request
K0739.1208020X175Astainless steel80M2025213381717510 on request
K0739.1208020X200Astainless steel80M2025238381720010 on request
K0739.1208020X225Astainless steel80M2025263381722510 on request
K0739.1208020X250Astainless steel80M2025288381725010 on request
K0739.1208020X75Astainless steel80M202511338177510 on request
K0739.1208024X100Astainless steel80M2425140402010010 on request
K0739.1208024X125Astainless steel80M2425165402012510 on request
K0739.1208024X150Astainless steel80M2425190402015010 on request
K0739.1208024X175Astainless steel80M2425215402017510 on request
K0739.1208024X200Astainless steel80M2425240402020010 on request
K0739.1208024X225Astainless steel80M2425265402022510 on request
K0739.1208024X250Astainless steel80M2425290402025010 on request
K0739.1208024X75Astainless steel80M242511540207510 on request
K0739.1210016X100Astainless steel100M1628142421310015 on request
K0739.1210016X125Astainless steel100M1628167421312515 on request
K0739.1210016X150Astainless steel100M1628192421315015 on request
K0739.1210016X175Astainless steel100M1628217421317515 on request
K0739.1210016X200Astainless steel100M1628242421320015 on request
K0739.1210016X75Astainless steel100M162811742137515 on request
K0739.1210020X100Astainless steel100M2030143431710015 on request
K0739.1210020X125Astainless steel100M2030168431712515 on request
K0739.1210020X150Astainless steel100M2030193431715015 on request
K0739.1210020X175Astainless steel100M2030218431717515 on request
K0739.1210020X200Astainless steel100M2030243431720015 on request
K0739.1210020X225Astainless steel100M2028267421722515 on request
K0739.1210020X250Astainless steel100M2028292421725015 on request
K0739.1210020X75Astainless steel100M203011843177515 on request
K0739.1210024X100Astainless steel100M2430144442010015 on request
K0739.1210024X125Astainless steel100M2430169442012515 on request
K0739.1210024X150Astainless steel100M2430194442015015 on request
K0739.1210024X175Astainless steel100M2430219442017515 on request
K0739.1210024X200Astainless steel100M2430244442020015 on request
K0739.1210024X225Astainless steel100M2428269442022515 on request
K0739.1210024X250Astainless steel100M2428294442025015 on request
K0739.1212016X100Astainless steel120M1632147471310030 on request
K0739.1212016X125Astainless steel120M1632172471312530 on request
K0739.1212016X150Astainless steel120M1632197471315030 on request
K0739.1212016X175Astainless steel120M1632222471317530 on request
K0739.1212016X200Astainless steel120M1632247471320030 on request
K0739.1212016X75Astainless steel120M163212247137530 on request
K0739.1212020X100Astainless steel120M2032143431710030 on request
K0739.1212020X125Astainless steel120M2032172471712530 on request
K0739.1212020X150Astainless steel120M2032192421715030 on request
K0739.1212020X175Astainless steel120M2032222471717530 on request
K0739.1212020X200Astainless steel120M2032242421720030 on request
K0739.1212020X225Astainless steel120M2032272471722530 on request
K0739.1212020X250Astainless steel120M2032297471725030 on request
K0739.1212020X75Astainless steel120M203212247177530 on request
K0739.1212024X100Astainless steel120M2432144442010030 on request
K0739.1212024X125Astainless steel120M2432174492012530 on request
K0739.1212024X150Astainless steel120M2432194442015030 on request
K0739.1212024X175Astainless steel120M2432224492017530 on request
K0739.1212024X200Astainless steel120M2432244442020030 on request
K0739.1212024X225Astainless steel120M2432274492022530 on request
K0739.1212024X250Astainless steel120M2432299492025030 on request
K0739.1212030X100Astainless steel120M3032147472610030 on request
K0739.1212030X150Astainless steel120M3032196462615030 on request
K0739.1212030X200Astainless steel120M3032246462620030 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33