Product groups
Plugs with tapped hole, plastic for round tubes
K2032

Plugs with tapped hole, plastic for round tubes

go back

Item description/product images

DescriptionMaterial:Body polyamide.Version:Body black.Note:Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2032 Plugs with tapped hole, plastic for round tubes 206 kB

Drawings

Plugs with tapped hole, plastic for round tubes

Item selection/filter

Order No.D

D1HLL1Load rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2032.002208152022M8516,514,52Ø22x1,5-2 on request
K2032.002508152025M8516,514,52Ø25x1,5-2 on request
K2032.002808152028M8516,514,52Ø28x1,5-2 on request
K2032.003008152030M8516,514,52Ø30x1,5-2 on request
K2032.003208152032M852414,52Ø32x1,5-2 on request
K2032.003508152035M852414,52Ø35x1,5-2 on request
K2032.003808152038M852414,52Ø38x1,5-2 on request
K2032.004008152040M852414,52Ø40x1,5-2 on request
K2032.004208152042M852414,52Ø42x1,5-2 on request
K2032.004508152045M852414,52Ø45x1,5-2 on request
K2032.005008152050M852414,52Ø50x1,5-2 on request
K2032.005108101650,8M852414,52Ø50.8x1-1.6 on request
K2032.002210152022M10516,514,52Ø22x1,5-2 on request
K2032.002510152025M10516,514,52Ø25x1,5-2 on request
K2032.002810152028M10516,514,52Ø28x1,5-2 on request
K2032.003010152030M10516,514,52Ø30x1,5-2 on request
K2032.003210152032M1052414,52Ø32x1,5-2 on request
K2032.003510152035M1052414,52Ø35x1,5-2 on request
K2032.003810152038M1052414,52Ø38x1,5-2 on request
K2032.004010152040M1052414,52Ø40x1,5-2 on request
K2032.004210152042M1052414,52Ø42x1,5-2 on request
K2032.004510152045M1052414,52Ø45x1,5-2 on request
K2032.005010152050M1052414,52Ø50x1,5-2 on request
K2032.005110101650,8M1052414,52Ø50.8x1-1.6 on request
K2032.006110081360M10532172Ø60x0,8-1,25 on request
K2032.002512152025M12516,514,52Ø25x1,5-2 on request
K2032.002812152028M12516,514,52Ø28x1,5-2 on request
K2032.003012152030M12516,514,52Ø30x1,5-2 on request
K2032.003212152032M1252414,52Ø32x1,5-2 on request
K2032.003512152035M1252414,52Ø35x1,5-2 on request
K2032.003812152038M1252414,52Ø38x1,5-2 on request
K2032.004012152040M1252414,52Ø40x1,5-2 on request
K2032.004212152042M1252414,52Ø42x1,5-2 on request
K2032.004512152045M1252414,52Ø45x1,5-2 on request
K2032.005012152050M1252414,52Ø50x1,5-2 on request
K2032.005112101650,8M1252414,52Ø50.8x1-1.6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33