Product groups
Levelling feet plates ECO die-cast zinc, stainless steel or plastic
K0428

Levelling feet plates ECO die-cast zinc, stainless steel or...

go back

Item description/product images

DescriptionMaterial:

Plate thermoplastic, die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.

Version:Thermoplastic plate black.
Die-cast zinc plate blue electro zinc-plated.
Stainless steel plate bright.
Note:ECO levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see K0429.
Drawing reference:
Form A without anti-slip plate
Form B with anti-slip plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0428 Levelling feet plates ECO die-cast zinc, stainless steel or plastic 155 kB
 Technical information ECO levelling feet 112 kB

Drawings (total overview)

Levelling feet plates ECO die-cast zinc, stainless steel or plastic

Levelling feet plates ECO, Form A

More information

Drawings

Levelling feet plates ECO, Form A

Item selection/filter

Order No.FormMain
material
D

HLoad rating
max. kN
CADAcc.PriceOrder
K0428.10301Azinc3011,516  on request
K0428.10401Azinc401218  on request
K0428.10501Azinc5014,520  on request
K0428.10302Astainless steel3011,522  on request
K0428.10402Astainless steel401224  on request
K0428.10502Astainless steel5014,526  on request
K0428.10303Athermoplastic3011,515  on request
K0428.10403Athermoplastic401215  on request
K0428.10503Athermoplastic5014,515  on request

Levelling feet plates ECO, Form B

More information

Drawings

Levelling feet plates ECO, Form B

Item selection/filter

Order No.FormMain
material
D

HLoad rating
max. kN
CADAcc.PriceOrder
K0428.20301Bzinc3013,516  on request
K0428.20401Bzinc4014,518  on request
K0428.20501Bzinc5017,520  on request
K0428.20302Bstainless steel3013,522  on request
K0428.20402Bstainless steel4014,524  on request
K0428.20502Bstainless steel5017,526  on request
K0428.20303Bthermoplastic3013,515  on request
K0428.20403Bthermoplastic4014,515  on request
K0428.20503Bthermoplastic5017,515  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33