Product groups
Plugs, plastic with felt glide surface for round and square tubes
K2036

Plugs, plastic with felt glide surface for round and square...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body polyethylene.
Glide face synthetic needle felt.
Version:Body black.Note:The felt surface enables gentle and quiet gliding or sliding.

The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
Application:The plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Especially suitable to avoid scratches on sensitive and hard floors such as stone or laminate.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2036 Plugs, plastic with felt glide surface for round and square tubes 345 kB

Drawings (total overview)

Plugs, plastic with felt glide surface for round and square tubes

Plugs, plastic with felt glide surface for round and square tubes, Form A, round

More information

Drawings

Plugs, plastic with felt glide surface for round and square tubes, Form A, round

Item selection/filter

Order No.Version 2FormForm definitionDH

H1LSuitable for

CADAcc.PriceOrder
K2036.00120820for round tubesAround123,53,510Ø12x0.8-2 on request
K2036.00130820for round tubesAround1343,511,5Ø13x0.8-2 on request
K2036.00140820for round tubesAround1453,510,5Ø14x0.8-2 on request
K2036.00150820for round tubesAround1533,511,5Ø15x0.8-2 on request
K2036.00160820for round tubesAround1653,511,5Ø16x0.8-2 on request
K2036.00180825for round tubesAround1853,511,5Ø18x0,8-2,5 on request
K2036.00190825for round tubesAround1953,511,5Ø19x0.8-2.5 on request
K2036.00200825for round tubesAround2053,511,5Ø20x0,8-2,5 on request
K2036.00220830for round tubesAround2253,511,5Ø22x0.8-3 on request
K2036.00230830for round tubesAround2353,511,5Ø23x0.8-3 on request
K2036.00251030for round tubesAround2553,511,5Ø25x1-3 on request
K2036.00260830for round tubesAround2653,511,5Ø26x0.8-3 on request
K2036.00280825for round tubesAround2853,511,5Ø28x0.8-2.5 on request
K2036.00300825for round tubesAround3053,511,5Ø30x0,8-2,5 on request
K2036.00320830for round tubesAround3253,511,5Ø32x0.8-3 on request
K2036.00351030for round tubesAround3553,511,5Ø35x1-3 on request
K2036.00401030for round tubesAround4053,511,5Ø40x1-3 on request
K2036.00420825for round tubesAround4253,511,5Ø42x0.8-2.5 on request

Plugs, plastic with felt glide surface for round and square tubes, Form B, square

More information

Drawings

Plugs, plastic with felt glide surface for round and square tubes, Form B, square

Item selection/filter

Order No.Version 2FormForm definitionAH

H1LSuitable for

CADAcc.PriceOrder
K2036.13130520for square tubingBsquare1343,511,513x13x0,5-2 on request
K2036.15150820for square tubingBsquare1533,511,515x15x0,8-2 on request
K2036.16160820for square tubingBsquare1653,511,516x16x0,8-2 on request
K2036.18181530for square tubingBsquare1853,511,518x18x1,5-3 on request
K2036.20200830for square tubingBsquare2053,511,520 x 20 x 0,8-3 on request
K2036.22220830for square tubingBsquare2253,511,522x22x0,8-3 on request
K2036.25251030for square tubingBsquare2553,511,525 x 25 x 1-3 on request
K2036.30301025for square tubingBsquare3053,511,530 x 30 x 1-2,5 on request

Plugs, plastic with felt glide surface for round and square tubes, Form C, rectangular

More information

Drawings

Plugs, plastic with felt glide surface for round and square tubes, Form C, rectangular

Item selection/filter

Order No.Version 2FormForm definitionABH

H1LSuitable for

CADAcc.PriceOrder
K2036.20151020-Crectangular201553,511,520x15x1-2 on request
K2036.25201030-Crectangular252053,511,525x20x1-3 on request
K2036.30100820-Crectangular301033,511,530x10x0,8-2 on request
K2036.30150825-Crectangular301553,511,530x15x0,8-2,5 on request
K2036.35100820-Crectangular351053,511,535x10x0,8-2 on request
K2036.35151030-Crectangular351553,511,535x15x1-3 on request
K2036.40101520-Crectangular401053,51140x10x1,5-2 on request
K2036.40151020-Crectangular401553,511,740x15x1-2 on request
K2036.40301030-Crectangular403053,511,540x30x1-3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33