Product groups
Adjustment plugs, plastic with felt glide surface for round and square tubes
K2035

Adjustment plugs, plastic with felt glide surface for round and...

go back

Item description/product images

DescriptionMaterial:Body polyamide.
Glide face synthetic needle felt.
Version:Body black.Note:There should be no load on the feet when adjusting.
The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat.
The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.

The lamellar form of the nut can be closed or interrupted.
Application:The adjustment plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Especially suitable to avoid scratches on sensitive and hard floors such as stone or laminate.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2035 Adjustment plugs, plastic with felt glide surface for round and square tubes 288 kB

Drawings (total overview)

Adjustment plugs, plastic with felt glide surface for round and square tubes

Adjustment plugs, plastic with felt glide surface for round and square tubes, Form A, round

More information

Drawings

Adjustment plugs, plastic with felt glide surface for round and square tubes, Form A, round

Item selection/filter

Order No.Version 2FormForm definitionDD1

D2HH1H2LL1SWLoad rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2035.0030101529for round tubesAround30M222555319,729283Ø30x1-1,5 on request
K2035.0030101560for round tubesAround30M222555319,760283Ø30x1-1,5 on request
K2035.0030152029for round tubesAround30M22255532729282,5Ø30x1,5-2 on request
K2035.0032152029for round tubesAround32M222555319,729283Ø32x1,5-2 on request
K2035.0032152060for round tubesAround32M222555319,760283Ø32x1,5-2 on request
K2035.0035202529for round tubesAround35M222555329,329283Ø35x2-2,5 on request
K2035.0035202560for round tubesAround35M222555329,360283Ø35x2-2,5 on request
K2035.0035152029for round tubesAround35M222555329,329283Ø35x1,5-2 on request
K2035.0035152060for round tubesAround35M222555329,360283Ø35x1,5-2 on request
K2035.0038152029for round tubesAround38M222555329,329283Ø38x1,5-2 on request
K2035.0038152060for round tubesAround38M222555329,360283Ø38x1,5-2 on request
K2035.0040202529for round tubesAround40M222555329,329283Ø40x2-2,5 on request
K2035.0040202560for round tubesAround40M222555329,360283Ø40x2-2,5 on request
K2035.0040152029for round tubesAround40M222555329,329283Ø40x1,5-2 on request
K2035.0040152060for round tubesAround40M222555329,360283Ø40x1,5-2 on request
K2035.0045152031for round tubesAround45M302555329,331413Ø45x1,5-2 on request
K2035.0050152031for round tubesAround50M302555329,331413Ø50x1,5-2 on request

Adjustment plugs, plastic with felt glide surface for round and square tubes, Form B, square

More information

Drawings

Adjustment plugs, plastic with felt glide surface for round and square tubes, Form B, square

Item selection/filter

Order No.Version 2FormForm definitionAD1

D2HH1H2LL1SWLoad rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2035.3030101529for square tubingBsquare30M222555319,52928330x30x1-1,5 on request
K2035.3030101560for square tubingBsquare30M222555319,56028330x30x1-1,5 on request
K2035.3030152029for square tubingBsquare30M222555319,52928330x30x1,5-2 on request
K2035.3030152060for square tubingBsquare30M222555319,56028330x30x1,5-2 on request
K2035.3535152029for square tubingBsquare35M222555329,32928335x35x1,5-2 on request
K2035.3535152060for square tubingBsquare35M222555329,36028335x35x1,5-2 on request
K2035.3535202529for square tubingBsquare35M222555329,32928335x35x2-2,5 on request
K2035.3535202560for square tubingBsquare35M222555329,36028335x35x2-2,5 on request
K2035.4040152029for square tubingBsquare40M222555329,32928340x40x1,5-2 on request
K2035.4040152060for square tubingBsquare40M222555329,36028340x40x1,5-2 on request
K2035.4040202529for square tubingBsquare40M222555329,32928340x40x2-2,5 on request
K2035.4040202560for square tubingBsquare40M222555329,36028340x40x2-2,5 on request
K2035.4545152029for square tubingBsquare45M222555329,32928345x45x1,5-2 on request
K2035.5050152031for square tubingBsquare50M302555329,33141350x50x1,5-2 on request

Adjustment plugs, plastic with felt glide surface for round and square tubes, Form C, rectangular

More information

Drawings

Adjustment plugs, plastic with felt glide surface for round and square tubes, Form C, rectangular

Item selection/filter

Order No.Version 2FormForm definitionABD1

D2HH1H2LL1SWLoad rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2035.6040152029-Crectangular6040M2225553292928460x40x1,5-2 on request
K2035.6040152060-Crectangular6040M2225553296028460x40x1,5-2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33