Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Form A,G: Foot high carbon steel, ball element free-cutting steel.
Form B: All stainless steel
Form C: Foot POM, ball element free-cutting steel.
Form D: Foot POM, ball element stainless steel.

Anti-slip plate thermoplastic elastomer.
Version:Form A: Ball element case-hardened and black oxidised.
Form B: Bright.
Form C: Ball element case-hardened and black oxidised.
Form D: Ball element bright.
Form G: Ball element case hardened and black oxidised, foot with anti-slip plate.
Note:The anti-slip plate absorbs vibrations and prevents the swivel foot slipping
The loading indicated in the table is a recommendation up to which permanent static load the swivel foot can be used.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0395 Swivel feet 188 kB

Drawings (total overview)

Swivel feet

Swivel feet, Form A and B

More information

Drawings

Swivel feet, Form A and B

Item selection/filter

Order No.FormDD1HH2TSWLoad rating
max. kN
CADAcc.PriceOrder
K0395.106A20M6152,58,51010  on request
K0395.108A25M818491318  on request
K0395.110A32M10225101720  on request
K0395.112A40M12266121935 on request
K0395.116A50M16327142445 on request
K0395.120A60M20428183055 on request
K0395.306B20M6152,58,51010 on request
K0395.308B25M818491318  on request
K0395.310B32M10225101720  on request
K0395.312B40M12266121935 on request
K0395.316B50M16327142445 on request
K0395.320B60M20428183055 on request

Swivel feet, Form C and D

More information

Drawings

Swivel feet, Form C and D

Item selection/filter

Order No.FormDD1HH2TSWLoad rating
max. kN
CADAcc.PriceOrder
K0395.506C20M6152,58,5104  on request
K0395.508C25M81849137  on request
K0395.510C32M10225101710  on request
K0395.512C40M12266121918 on request
K0395.516C50M16327142420 on request
K0395.520C60M20428183022 on request
K0395.206D20M6152,58,5104 on request
K0395.208D25M81849137  on request
K0395.210D32M10225101710  on request
K0395.212D40M12266121918 on request
K0395.216D50M16327142420 on request
K0395.220D60M20428183022 on request

Swivel feet, Form G

More information

Drawings

Swivel feet, Form G

Item selection/filter

Order No.FormDD1

HH2TSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0395.410G32M10255101712 on request
K0395.412G40M12296121917 on request
K0395.416G50M16357142420 on request
K0395.420G60M20458183024 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33