Product groups
Swivel feet platesplastic
K0415

Swivel feet plates plastic

go back

Item description/product images

DescriptionMaterial:Plates, thermoplastic, glass bead reinforced.
Anti-slip plate thermoplastic elastomer.
Version:black.Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Drawing reference:
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
Form C with screw-on hole (closed), without anti-slip plate
Form D with screw-on hole (closed), with anti-slip plate

1) From plate Ø 80
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0415 Swivel feet platesplastic 207 kB
 Technical Information for swivel feet 141 kB

Drawings (total overview)

Swivel feet platesplastic

Swivel feet plates, plastic, Form A

More information

Drawings

Swivel feet plates, plastic, Form A

Item selection/filter

Order No.FormSizeDHLoad rating
max. kN
CADAcc.PriceOrder
K0415.1030A3029185  on request
K0415.1040A4039189  on request
K0415.1045A4544189  on request
K0415.1050A5049189  on request
K0415.1060A6059189  on request
K0415.1080A8079189  on request
K0415.1100A10099189  on request

Swivel feet plates, plastic, Form B

More information

Drawings

Swivel feet plates, plastic, Form B

Item selection/filter

Order No.FormSizeDHLoad rating
max. kN
CADAcc.PriceOrder
K0415.2030B3029205  on request
K0415.2040B4039209  on request
K0415.2045B4544209  on request
K0415.2050B5049209  on request
K0415.2060B6059209  on request
K0415.2080B8079209  on request
K0415.2100B10099209  on request

Swivel feet plates, plastic, Form C

More information

Drawings

Swivel feet plates, plastic, Form C

Item selection/filter

Order No.FormSizeD

AHLoad rating
max. kN
CADAcc.PriceOrder
K0415.3080C807955189  on request
K0415.3100C1009974189  on request
K0415.3120C12011994189  on request

Swivel feet plates, plastic, Form D

More information

Drawings

Swivel feet plates, plastic, Form D

Item selection/filter

Order No.FormSizeD

AHLoad rating
max. kN
CADAcc.PriceOrder
K0415.4080D807955209  on request
K0415.4100D1009974209  on request
K0415.4120D12011994209  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33