Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Metal parts steel grade 5.6.
Elastomer natural rubber,
Hardness medium, Shore 60 +/-5
Version:Steel electro zinc-plated.Note:These machine feet have proven themselves to be universally applicable elements for the elastic support of all types of machine. They are commonly used wherever large horizontal movements are to be avoided. The horizontal rigidity is higher in all directions than the vertical rigidity. If used correctly they are excellent at preventing the transfer of vibration and noise.

Machine feet with shear protection are available for situations where tensile forces are to be expected.

The indicated load data are reference values for static loads by rubber hardness of Shore 60A.

In contrast to those in the drawing, the holes D2 can also be elongated holes.
On request:Rubber hardness Shore 40 or 70 A.Drawing reference:
1) With shear protection
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0687 Machine feet 212 kB

Drawings (total overview)

Machine feet

Machine feet, Form A

More information

Drawings

Machine feet, Form A

Item selection/filter

Order No.FormVersion 1ABDD1D2HLLoad rating
max. kN
CADAcc.PriceOrder
K0687.062060Awithout shear protection856662M108,2301101,5 on request
K0687.062160Awith tear protection856662M108,2301101,5 on request
K0687.078060Awithout shear protection1107878M109301281,8 on request
K0687.078160Awith tear protection1107878M109301281,8 on request
K0687.092060Awithout shear protection1109686M1210,2421403 on request
K0687.092160Awith tear protection1109686M1210,2421403 on request
K0687.106060Awithout shear protection140110106M1212,4391703,6 on request
K0687.106160Awith tear protection140110106M1212,4391703,6 on request

Machine feet, Form B

More information

Drawings

Machine feet, Form B

Item selection/filter

Order No.FormVersion 1ADD1D2HLLoad rating
max. kN
CADAcc.PriceOrder
K0687.150060Bwithout shear protection132150M1612,5511688 on request
K0687.150160Bwith tear protection132150M1612,5511688 on request

Information about this article

A KIPP machine feet are universal products for fixating machines and machine components such as single units. In practice machine feet have proven themselves especially where the secure positioning and alignment of a machine is important. The high horizontal rigidity as well as the damping of vibrations and noise are further reasons to use machine feet. KIPP machine feet have a rubber hardness of Shore 60A as standard. Rubber hardness of Shore 40A or 70A are available on request. For high tensile loads a machine foot with shear protection is recommended.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33