Product groups
Levelling feet plates, plastic, heavy-duty version
K0424

Levelling feet plates, plastic, heavy-duty version

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Plates, thermoplastic, fibreglass reinforced.
Anti-slip plate thermoplastic elastomer.
Version:black.Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see K0427.
Drawing reference:
Form C with screw-on hole (closed), without anti-slip plate
Form D with screw-on hole (closed), with anti-slip plate
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0424 Levelling feet plates plastic, heavy-duty version 276 kB
 Technical information for levelling feet 536 kB

Drawings (total overview)

Levelling feet plates, plastic, heavy-duty version

Levelling feet plates, plastic, heavy-duty version, Form C

More information

Drawings

Levelling feet plates, plastic, heavy-duty version, Form C

Item selection/filter

Order No.

FormDAHLoad rating
max. kN
CADAcc.PriceOrder
K0424.31251C125964418  on request
K0424.31751C1751354525  on request

Levelling feet plates, plastic, heavy-duty version, Form D

More information

Drawings

Levelling feet plates, plastic, heavy-duty version, Form D

Item selection/filter

Order No.

FormDAHLoad rating
max. kN
CADAcc.PriceOrder
K0424.41251D125964818  on request
K0424.41751D1751354925  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33