Product groups
Adjustment plugs, plastic without inserts for round and square tubes, Form A, round
K2033_A

Adjustment plugs, plastic without inserts for round and square...

go back

Item description/product images

DescriptionMaterial:Body polyamide.Version:Body black.Note:There should be no load on the feet when adjusting.

The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat.
The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.

The lamellar form of the nut can be closed or interrupted.

Form A: from 60 mm with fitted threaded shell.
Application:The adjustment plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Suitable for hard and soft floors. Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2033_A Adjustment plugs, plastic without inserts for round and square tubes, Form A, round 288 kB

Drawings

Adjustment plugs, plastic without inserts for round and square tubes, Form A, round

Item selection/filter

Order No.Version 2FormForm definitionD

D1HH1LL1L2SWLoad rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2033.0025152022for round tubesAround25M165519,72229,5241,5Ø25x1,5-2 on request
K2033.0025152060for round tubesAround25M165519,760-241,5Ø25x1,5-2 on request
K2033.0030101529for round tubesAround30M225519,729-283Ø30x1-1,5 on request
K2033.0030101560for round tubesAround30M225519,760-283Ø30x1-1,5 on request
K2033.0032152029for round tubesAround32M225519,729-283Ø32x1,5-2 on request
K2033.0032152060for round tubesAround32M225519,760-283Ø32x1,5-2 on request
K2033.0035152029for round tubesAround35M225529,329-283Ø35x1,5-2 on request
K2033.0035202529for round tubesAround35M225529,329-283Ø35x2-2,5 on request
K2033.0035152060for round tubesAround35M225529,360-283Ø35x1,5-2 on request
K2033.0035202560for round tubesAround35M225529,360-283Ø35x2-2,5 on request
K2033.0038152029for round tubesAround38M225529,329-283Ø38x1,5-2 on request
K2033.0038152060for round tubesAround38M225529,360-283Ø38x1,5-2 on request
K2033.0040152029for round tubesAround40M225529,329-283Ø40x1,5-2 on request
K2033.0040202529for round tubesAround40M225529,329-283Ø40x2-2,5 on request
K2033.0040152060for round tubesAround40M225529,360-283Ø40x1,5-2 on request
K2033.0040202560for round tubesAround40M225529,360-283Ø40x2-2,5 on request
K2033.0042152031for round tubesAround42M305529,331-413Ø42x1,5-2 on request
K2033.0042152060for round tubesAround42M305529,360-413Ø42x1,5-2 on request
K2033.0045152031for round tubesAround45M305529,331-413Ø45x1,5-2 on request
K2033.0045152060for round tubesAround45M305529,360-413Ø45x1,5-2 on request
K2033.0050152031for round tubesAround50M305529,331-413Ø50x1,5-2 on request
K2033.0050202531for round tubesAround50M305529,331-413Ø50x2-2,5 on request
K2033.0050152060for round tubesAround50M305529,360-413Ø50x1,5-2 on request
K2033.0050202560for round tubesAround50M305529,360-413Ø50x2-2,5 on request
K2033.0051122031for round tubesAround50,8M305529,331-413Ø50,8x1,2-2 on request
K2033.0051122060for round tubesAround50,8M305529,360-413Ø50,8x1,2-2 on request
K2033.0060152080for round tubesAround60S42X261034,780-583Ø60x1,5-2 on request
K2033.0080152040for round tubesAround80S56X261034,740-743Ø80x1,5-2 on request
K2033.0080152080for round tubesAround80S56X261034,780-743Ø80x1,5-2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33