Product groups
Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle, Form A, small
K2066_A

Toggle clamps, steel, black, vertical with horizontal foot and...

go back

Item description/product images

DescriptionProduct description:The black toggle clamps have been specially designed for optical metrology. The black surface prevents reflections when measuring and photographing.Material:Steel.Version:Black oxidised steel.
Plastic handle oil-resistant.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2066_A Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle, Form A, small 180 kB
 Technical information toggle clamps black 476 kB

Drawings

Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle, Form A, small

Item selection/filter

Order No.FormA

A1BB1B2B3B5CC1DHRetaining
force
F1 N
Retaining
force
F2 N
Hand
force
FH N
LL1L2CADAcc.PriceOrder
K2066.001000A162624349,55,521694,488700100050573116,6 on request
Order No.MClamping
force
F3 N
Clamping
force
F4 N
Opening
angle of
handle
Opening
angle of
holding arm
CADAcc.PriceOrder
K2066.001000M5x4050070085°120° on request