Product groups
Toggle clamp horizontal with angled foot and adjustable clamping spindle
K1542

Toggle clamp horizontal with angled foot and adjustable...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:The clamping spindle is supplied with a neoprene thrust pad.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1542 Toggle clamp horizontal with angled foot and adjustable clamping spindle 252 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamp horizontal with angled foot and adjustable clamping spindle

Item selection/filter

Order No.Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1542.0120085°73°1006001200300700 on request
K1542.0280090°65°160120028006001000 on request
Order No.A

A1A2A3BB1B2B3B4B5CC1DHLL1L2MCADAcc.PriceOrder
K1542.0120020,4456,110,2223611,47,48,2262,112,75,274,8143,554,935,6M6x44 on request
K1542.0280021,4405,910,727,642,414,78,79,7367,212,76,779,91736839,1M8x63 on request