Product groups
Locking washers for clamping spindles
K1441

Locking washers for clamping spindles

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel electro zinc-plated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1441 Locking washers for clamping spindles 180 kB

Drawings

Locking washers for clamping spindles

Item selection/filter

Order No.Main
material
D
through hole
for
D1LCADAcc.PriceOrder
K1441.0041steelM412,78,7 on request
K1441.0051steelM512,69,7 on request
K1441.0061steelM61412 on request
K1441.0062steelM61513,5 on request
K1441.0081steelM82215,5 on request
K1441.0101steelM102519 on request
K1441.0121steelM123324 on request
K1441.0161steelM163527 on request
K1441.1041stainless steelM412,78,7 on request
K1441.1051stainless steelM512,69,7 on request
K1441.1061stainless steelM61412 on request
K1441.1062stainless steelM61513,5 on request
K1441.1081stainless steelM82215,5 on request
K1441.1101stainless steelM102519 on request