Product groups
Antistatic protective caps
K0106

Antistatic protective caps

go back

Item description/product images

DescriptionMaterial:Neoprene.Version:Neoprene black, oil resistant, Shore hardness 75A.Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Advantages:- Made from a special electrically conductive plastic
- To protect sensitive electrical or electronic parts, components and devices
Safety:These ESD products can also be used for devices, components and protection systems in areas where there is risk of explosion.
These ESD products prevent electrostatic spark discharges, and eliminate the risk of ignition of gases and dust which could lead to explosions in enclosed spaces.
Manufacturers and operators must apply and comply with the ATEX directives for protecting persons working in areas where there is a risk of explosion.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0106 Antistatic protective caps 218 kB
 Technical information ESD 208 kB

Drawings

Antistatic protective caps

Item selection/filter

Order No.

D

D1D2HH1for
screws
CADAcc.PriceOrder
K0106.0124116,65,58,54M4 on request
K0106.022412,57,36,8104,7M5 on request
K0106.0324159,98,5125,8M6 on request
K0106.04241912,711,3157,1M8 on request