Product groups

Toggle clamps

go back
Toggle clamps
Toggle clamps are used to hold and clamp workpieces. They are used as mounting and holding devices. The products are designed for use in assembly technology, clamping technology, toolmaking and fixture construction.

The toggle clamps from HEINRICH KIPP WERK can be loosely divided into three versions :

- Horizontal toggle clamps
- Vertical toggle clamps
- Push-pull toggle clamps
Toggle clamp for holding and clamping workpieces

Toggle clamps - Operating principle

KIPP toggle clamps are well known for the ergonomic grip form which ensures user-friendly handling. These are the first toggle clamps that have a single-handed locking mechanism fitted in the grip. Various press-formed parts are fitted together into one functional assembly. The workpieces are clamped by applying the toggle lever principle.
Toggle clamp for holding and clamping

Toggle clamps - Versions

Toggle clamps from KIPP are available in versions with flat and straight foot designs. This allows the power clamp to be easily mounted according to the particular mounting requirements. The clamping spindle can be manually adjusted to suit the situation. KIPP offers both steel and stainless-steel toggle clamp types.

Toggle clamps from KIPP are high-quality, robust and well suited for use in machine construction – TRUST IN KIPP.