Product groups
Angle bracket, electro zinc-plated and passivated steel, for toggle clamps
K1431

Angle bracket, electro zinc-plated and passivated steel, for...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.Drawing reference:
1) mount clamp on this face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1431 Angle brackets 309 kB

Drawings

Angle bracket, electro zinc-plated and passivated steel, for toggle clamps

Item selection/filter

Order No.

FormAA1A2BB1B2B3DSCADAcc.PriceOrder
K1431.02A184312,5153713,529,55,32 on request
K1431.04B25,45414,319,141,51244,55,53 on request
K1431.06C447616326221668,54 on request