Product groups
Toggle clamps vertical with straight foot and fixed clamping spindle
K1244

Toggle clamps vertical with straight foot and fixed clamping...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:A neoprene thrust pad is supplied with version K1244.00800.Accessory:K0688
K0689
K0690
K0101
K1442
K0102
K0103
K1443
K0104
K0106
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1244 Toggle clamps vertical with straight foot and fixed clamping spindle 282 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamps vertical with straight foot and fixed clamping spindle

Item selection/filter

Order No.Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
CADAcc.PriceOrder
K1244.0080095°60°100800600 on request
K1244.0240090°70°15024001200 on request
K1244.0340090°70°20034001600 on request
K1244.0440090°70°25044001600 on request
K1244.05400100°50°28054001800 on request
Order No.A

A1BB1CC1C2DHLL1MCADAcc.PriceOrder
K1244.0080012,725,412634,59,66,45,211665,828,6M6x44 on request
K1244.0240019351264817,57,57,119487,740M8x50 on request
K1244.03400325016864229,58,3240124,2565M10x80 on request
K1244.044003253201070,4259,58,7245138,2574M12x100 on request
K1244.0540050,876,22010113,531,812,712,3335197,5107,8M16x150 on request