Product groups
Toggle hook clamps, steel or stainless steel, horizontal with long travel and catch plate
K1270

Toggle hook clamps, steel or stainless steel, horizontal with...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Horizontal hook toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The amount of travel can be set by altering the hook length.
Adjustment length: 0 - 5 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1270 Toggle clamps hook horizontal with catch plate 232 kB

Drawings

Toggle hook clamps, steel or stainless steel, horizontal with long travel and catch plate

Item selection/filter

Order No.Main
material
Hand
force
FH N
Traction
force
F1 N
A

A1A2BB1B2B3B5DD1HLL1L2Clamping
travel
L3
RTCADAcc.PriceOrder
K1270.02500steel150250038,11912,749,234,936,851,135,6836,521271,173,81004,916,9 on request
K1270.04000steel150400047,631,87,965,749,249,265,748,79,557,4287,586,982,1133,8733 on request
K1270.05000steel20050005428,612,785,760,360,385,7510,312,767337,590,491,9153842,6 on request
K1270.12500stainless steel150250038,11912,749,234,936,851,135,6836,521271,173,81004,916,9 on request