Product groups
Toggle press, manual version
K1550

Toggle press, manual version

go back

Item description/product images

DescriptionMaterial:Press stand cast steel.
For push-pull clamp see K0088
Version:Press uprights painted blue.
For push-pull toggle clamps, see K0088.
Note:The thrust clamps can be re-ordered as a complete assembly kit. See K0088 for specifications.Drawing reference:
1) handle can be mounted right or left
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1550 Toggle press, manual version 255 kB

Drawings

Toggle press, manual version

Item selection/filter

Order No.Opening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K1550.06000185°14030006000 on request
K1550.12000185°160500012000 on request
K1550.25000185°180700025000 on request
Order No.A

A1A2A3A4A5A6BB1B2DD1D2D3HH1H2LMTravel
S
CADAcc.PriceOrder
K1550.060001579595564446,5121058070914M815,5202327530M832 on request
K1550.12000210115113626049,61812695801119,9M10202904010040M1050 on request
K1550.2500023814513965755222150125901125M10304185012060M1275 on request