Product groups
Plastic grips, round with round opening, Form A
K2112_A

Plastic grips, round with round opening, Form A

go back

Item description/product images

DescriptionMaterial:PlasticVersion:Red, oil resistant.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2112_A Plastic grips, round with round opening, Form A 120 kB

Drawings

Plastic grips, round with round opening, Form A

Item selection/filter

Order No.FormD

D1Lfor
toggle clamp
CADAcc.PriceOrder
K2112.055191A19,412,455K1245.06000 on request