Product groups
Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locknut
K2194_B

Indexing plungers, stainless steel, short version with stainless...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material:

Stainless steel version A1:
Threaded sleeve, mushroom grip and unhardened indexing pin 1.4305.
Hardened indexing pin 1.4034.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401.

Version:Stainless steel A1 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Accessory:Positioning bushes K1290.
Spacer rings K0665.
Fastening set stainless steel for thin-walled parts K2146.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2194_B Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locknut 285 kB

Drawings

Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2194.116903Bstainless steel1.4305brightnot hardened3M6x0,751425,5653,58100,8310 on request
K2194.116004Bstainless steel1.4305brightnot hardened4M8x11829,566410131412 on request
K2194.116105Bstainless steel1.4305brightnot hardened5M10x12134,587513171,3512 on request
K2194.116206Bstainless steel1.4305brightnot hardened6M12x1,52541,7108614191,8614 on request
K2194.116308Bstainless steel1.4305brightnot hardened8M16x1,533541210819242,31428 on request
K2194.116410Bstainless steel1.4305brightnot hardened10M20x1,5336115121022302,81532 on request
K2194.006903Bstainless steel1.4034brighthardened3M6x0,751425,5653,58100,8310 on request
K2194.006004Bstainless steel1.4034brighthardened4M8x11829,566410131412 on request
K2194.006105Bstainless steel1.4034brighthardened5M10x12134,587513171,3512 on request
K2194.006206Bstainless steel1.4034brighthardened6M12x1,52541,7108614191,8614 on request
K2194.006308Bstainless steel1.4034brighthardened8M16x1,533541210819242,31428 on request
K2194.006410Bstainless steel1.4034brighthardened10M20x1,5336115121022302,81532 on request
K2194.066903Bstainless steel1.4404brightnickel-plated3M6x0,751425,5653,58100,8310 on request
K2194.066004Bstainless steel1.4404brightnickel-plated4M8x11829,566410131412 on request
K2194.066105Bstainless steel1.4404brightnickel-plated5M10x12134,587513171,3512 on request
K2194.066206Bstainless steel1.4404brightnickel-plated6M12x1,52541,7108614191,8614 on request
K2194.066308Bstainless steel1.4404brightnickel-plated8M16x1,533541210819242,31428 on request
K2194.066410Bstainless steel1.4404brightnickel-plated10M20x1,5336115121022302,81532 on request
K2194.176903Bstainless steel1.4404brightbright3M6x0,751425,5653,58100,8310 on request
K2194.176004Bstainless steel1.4404brightbright4M8x11829,566410131412 on request
K2194.176105Bstainless steel1.4404brightbright5M10x12134,587513171,3512 on request
K2194.176206Bstainless steel1.4404brightbright6M12x1,52541,7108614191,8614 on request
K2194.176308Bstainless steel1.4404brightbright8M16x1,533541210819242,31428 on request
K2194.176410Bstainless steel1.4404brightbright10M20x1,5336115121022302,81532 on request
K2194.0669031Bstainless steel1.4404blastednickel-plated3M6x0,751425,5653,58100,8310 on request
K2194.0660041Bstainless steel1.4404blastednickel-plated4M8x11829,566410131412 on request
K2194.0661051Bstainless steel1.4404blastednickel-plated5M10x12134,587513171,3512 on request
K2194.0662061Bstainless steel1.4404blastednickel-plated6M12x1,52541,7108614191,8614 on request
K2194.0663081Bstainless steel1.4404blastednickel-plated8M16x1,533541210819242,31428 on request
K2194.0664101Bstainless steel1.4404blastednickel-plated10M20x1,5336115121022302,81532 on request
K2194.1769031Bstainless steel1.4404blastedbright3M6x0,751425,5653,58100,8310 on request
K2194.1760041Bstainless steel1.4404blastedbright4M8x11829,566410131412 on request
K2194.1761051Bstainless steel1.4404blastedbright5M10x12134,587513171,3512 on request
K2194.1762061Bstainless steel1.4404blastedbright6M12x1,52541,7108614191,8614 on request
K2194.1763081Bstainless steel1.4404blastedbright8M16x1,533541210819242,31428 on request
K2194.1764101Bstainless steel1.4404blastedbright10M20x1,5336115121022302,81532 on request