Product groups

Item description/product images

DescriptionProduct description:The coaxial extension cable extends the deployment area for WLAN antennas. It can be used between the Gateway K1494 and the magnetic base for WLAN antennas K1845. It is therefore possible to set up the antenna outside the switch cabinet, which improves signal reception.Version:RP-SMA plug to RP-SMA socket.
Cable length 5 metres.
Technical data:CFD200 coaxial cable.
Signal loss 0.3 dB/m.
Contacts gold plated.
Advantages:- RP-SMA socket to RP-SM plug
- Signal loss 0.3 dB/m
- Gold-plated contact
- CFD200 coaxial cable
Accessory:Accessory Gateway K1494.
Magnetic base for WLAN antenna K1845.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1846 Extension cable for WLAN antenna 229 kB

Item selection/filter

Order No.

PConnectionGCADAcc.PriceOrder
K1846.050005000RP-SMA socket/plug1/4-28 on request