Product groups
Indexing and clamping grips, steel with plastic star grip and optical lock indicator
K1583

Indexing and clamping grips, steel with plastic star grip and...

go back

Item description/product images

DescriptionProduct description:The indexing and clamping grips enable the positioning, securing and clamping of diverse positioning elements with just one product. Indexing is carried out using the indexing pin and the item is clamped using the end face of the sleeve. A protruding signal button means that the indexing pin is not completely extended.Material:

Star grip black grey thermoplastic.
Signal button red thermoplastic.
Threaded sleeve steel.
Indexing pin stainless steel 1.4305.

Version:Steel electro zinc-plated.
Stainless steel bright.
Advantages:Optical indication of the engagement function.
Indexing and clamping with one product.
Ergonomic operation via star grip.
On request:Special versions.Accessory:Hexagon nuts thin DIN 439Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1583 Indexing and clamping grips, steel with plastic star grip and optical lock indicator 521 kB

Drawings

Indexing and clamping grips, steel with plastic star grip and optical lock indicator

Item selection/filter

Order No.D

D1D2D3HH1LL1Travel
S
SWCADAcc.PriceOrder
K1583.1080404M832142010391548 on request
K1583.2100505M10401824,91346,917510 on request
K1583.3120606M12502232175820612 on request
K1583.4160808M16632640,32174,326816 on request
K1583.1080414M8x132142010391548 on request
K1583.2100515M10x1401824,91346,917510 on request
K1583.3120616M12x1,5502232175820612 on request
K1583.4160818M16x1,5632640,32174,326816 on request