Product groups
Indexing plungers, steel with plastic twist knob and tapered indexing pin
K1833

Indexing plungers, steel with plastic twist knob and tapered...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing and pin steel.
Locked mark and label aluminum.
Twist knob thermoplastic PA (polyamide)
Version:Housing and pin nickel plated.
Locked mark anodised, red.
Twist knob fiberglass reinforced, black.
Note:Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
If the locked mark is visible, the pin is either completely retracted or only partly in the indexed position.
Type of operation:Style A:
Check that the twist knob is in the "OFF" position and that the pin is retracted.
Slide the plate with the bushing under the indexing plunger.
To clamp, turn the twist knob to the "ON" position.
When fully clamped, an audible click will be heard.
Caution: Do not loosen the clamping of the indexing plunger when the pin is under an axial load. Due to the conical shape, the pin may not retract.

Style B:
With the twist knob in the "OFF" position, slide the plate with the bushing towards the indexing plunger until the spring locks the pin into the bushing.
The twist knob will move automatically the the "MID" position.
For complete clamping, turn the twist knob from the "MID" position to the "ON" position until a click signal is heard.
Accessory:Drill bushings K1835.Supplied withA locknut and a 0.2 mm thick label are supplied.Drawing reference:
1) Installation without bushing K1835
2) Mounting plate
3) Base plate
4) Locked mark
5) ON position
6) OFF position
7) Label
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1833 Indexing plungers, steel with plastic twist knob and tapered indexing pin 278 kB
 Technical information for indexing plunger K1833 298 kB

Drawings (total overview)

Indexing plungers, steel with plastic twist knob and tapered indexing pin

Indexing plungers, steel with plastic twist knob and tapered indexing pin, Form A

More information

Drawings

Indexing plungers, steel with plastic twist knob and tapered indexing pin, Form A

Item selection/filter

Order No.FormForm definitionDD1D2D3D4LL1L2L3L4L5TCADAcc.PriceOrder
K1833.0005A-5M10x13,3263,7-4,648,24817715448-10 on request
K1833.0007A-7M12x1,54,9325,3-6,6575820817529-11 on request
Order No.FormTravel
S
SW1SW2Clamping
force
N
Temperature
resistance
Shearing force
kN
CADAcc.PriceOrder
K1833.0005A4,2131714080 °C0,9 on request
K1833.0007A5141917080 °C1,3 on request

Indexing plungers, steel with plastic twist knob and tapered indexing pin, Form B

More information

Drawings

Indexing plungers, steel with plastic twist knob and tapered indexing pin, Form B

Item selection/filter

Order No.FormForm definitionDD1D2D3D4LL1L2L3L4L5TCADAcc.PriceOrder
K1833.0107B-7M12x1,54,9325,3-6,6575820817529-11 on request
Order No.FormTravel
S
SW1SW2Clamping
force
N
F=
Spring strength
(N)
Temperature
resistance
Shearing force
kN
CADAcc.PriceOrder
K1833.0107B51419170980 °C1,3 on request