Product groups

Item description/product images

DescriptionProduct description:The magnetic base for WLAN antennas extends the installation range of WLAN rod antennas. For example, the antenna of the Gateway K1494 can be mounted outside the switch box, which improves signal reception.Version:RP-SMA socket on RP-SMA plug.
Cable length 1.5 m.
Antenna base, magnetic.
For 2.4 GHz and 5 GHz WLAN or Bluetooth.
Note:Antenna base for WLAN rod antennas.
RP-SMA socket/plug.
Applicable for 2.4 GHz and 5 GHz WLAN products.
Strong magnet metal base.
Cable length 1.5 m.
Advantages:- WLAN antenna base, magnetic
- RP-SMA port
- 1.5 m low-loss cable
Accessory:Gateway K1494.
Extension cable for WLAN antenna K1846.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1845 Magnetic base for WLAN antenna 259 kB

Drawings

Magnetic base for WLAN antenna

Item selection/filter

Order No.Length
connection cable
ConnectionD

D1GHH1CADAcc.PriceOrder
K1845.011,5RP-SMA socket/plug48151/4-2843,59,5 on request