Product groups
Positioning bushes, steel or stainless steel with status sensor
K1839

Positioning bushes, steel or stainless steel with status sensor

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Positioning bushes form a locating point for pin type operating and indexing elements and enable these to be securely and precisely engaged herein.

The positioning bushes with status sensor have a variably adjustable sensor integrated in the bush. These enable electronic feedback as to whether a pin is located in the positioning bush or not.
When using several bushes, it can be determined in which one an operating or indexing element is located.
Material:

Positioning bush steel or stainless steel 1.4034.
Sensor stainless steel.
Locknut brass.

Version:Positioning bush:
Hardened and black oxidised steel.
Hardened, bright stainless steel.

Sensor bright.
Locknut nickel-plated.
Note:Matched to mounting bracket K0638.
Status sensor and locknut are supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Technical data:Inductive sensor:
Output circuit: PNP NO
Operating voltage: 10 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <3500 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -25 °C - +70 °C
Approvals: CE, c UL us, EAC
Application:Positioning bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether the operating or indexing element is in the desired position.
For example, by the format adjustment on packaging machines.
Assembly:The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
Safety:Positioning bushes with status sensor are not suitable for personnel safety functions.Drawing reference:
Form A: full thread
Form B: with thread and collar
Form C: with thread and approach taper
Form D: smooth

1) LED

BN = brown
BK = black
BU = blue
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1839 Positioning bushes, steel or stainless steel with status sensor 536 kB
 Mounting instructions - positioning or locating bushes with/for status sensor 56,8 kB

Drawings (total overview)

Positioning bushes, steel or stainless steel with status sensor

Positioning bushes, steel or stainless steel with status sensor, Form A, full thread

More information

Drawings

Positioning bushes, steel or stainless steel with status sensor, Form A, full thread

Item selection/filter

Order No.FormForm definitionMain
material
D

D1D3HH3LTT1SW1SW2CADAcc.PriceOrder
K1839.1031011AFull threadsteel3M10x13124277435 on request
K1839.1041011AFull threadsteel4M10x13124277445 on request
K1839.1051211AFull threadsteel5M12x1,531542711455 on request
K1839.1061211AFull threadsteel6M12x1,531542711465 on request
K1839.1081611AFull threadsteel8M16x1,532042715,5685 on request
K1839.1101611AFull threadsteel10M16x1,532042715,56105 on request
K1839.1122011AFull threadsteel12M20x1,5325427196125 on request
K1839.1162411AFull threadsteel16M24x2332427258165 on request
K1839.11031011AFull threadstainless steel3M10x13124277435 on request
K1839.11041011AFull threadstainless steel4M10x13124277445 on request
K1839.11051211AFull threadstainless steel5M12x1,531542711455 on request
K1839.11061211AFull threadstainless steel6M12x1,531542711465 on request
K1839.11081611AFull threadstainless steel8M16x1,532042715,5685 on request
K1839.11101611AFull threadstainless steel10M16x1,532042715,56105 on request
K1839.11122011AFull threadstainless steel12M20x1,5325427196125 on request
K1839.11162411AFull threadstainless steel16M24x2332427258165 on request

Positioning bushes, steel or stainless steel with status sensor, Form B, with thread and collar

More information

Drawings

Positioning bushes, steel or stainless steel with status sensor, Form B, with thread and collar

Item selection/filter

Order No.FormForm definitionMain
material
D

D1D3HH1H2H3LTSW1SW2CADAcc.PriceOrder
K1839.2031011Bwith thread and collarsteel3M10x13151210,54277115 on request
K1839.2041011Bwith thread and collarsteel4M10x13151210,54277115 on request
K1839.2051211Bwith thread and collarsteel5M12x1,53151210,542711135 on request
K1839.2061211Bwith thread and collarsteel6M12x1,53151210,542711135 on request
K1839.2081611Bwith thread and collarsteel8M16x1,53201513,542715,5175 on request
K1839.2101611Bwith thread and collarsteel10M16x1,53201513,542715,5175 on request
K1839.2122011Bwith thread and collarsteel12M20x1,53252018,542719225 on request
K1839.2162411Bwith thread and collarsteel16M24x23322725,542725275 on request
K1839.12031011Bwith thread and collarstainless steel3M10x13151210,54277115 on request
K1839.12041011Bwith thread and collarstainless steel4M10x13151210,54277115 on request
K1839.12051211Bwith thread and collarstainless steel5M12x1,53151210,542711135 on request
K1839.12061211Bwith thread and collarstainless steel6M12x1,53151210,542711135 on request
K1839.12081611Bwith thread and collarstainless steel8M16x1,53201513,542715,5175 on request
K1839.12101611Bwith thread and collarstainless steel10M16x1,53201513,542715,5175 on request
K1839.12122011Bwith thread and collarstainless steel12M20x1,53252018,542719225 on request
K1839.12162411Bwith thread and collarstainless steel16M24x23322725,542725275 on request

Positioning bushes, steel or stainless steel with status sensor, Form C, with thread and approach taper

More information

Drawings

Positioning bushes, steel or stainless steel with status sensor, Form C, with thread and approach taper

Item selection/filter

Order No.FormForm definitionMain
material
D

D1D2D3HH1H2H3LTSW1SW2CADAcc.PriceOrder
K1839.3041211Cwith thread and approach tapersteel4M12x1,5193161210,54271145 on request
K1839.3051211Cwith thread and approach tapersteel5M12x1,5193161210,54271155 on request
K1839.3061211Cwith thread and approach tapersteel6M12x1,5193161210,54271165 on request
K1839.3081611Cwith thread and approach tapersteel8M16x1,5263201513,542715,585 on request
K1839.3101611Cwith thread and approach tapersteel10M16x1,5263201513,542715,5105 on request
K1839.13041211Cwith thread and approach taperstainless steel4M12x1,5193161210,54271145 on request
K1839.13051211Cwith thread and approach taperstainless steel5M12x1,5193161210,54271155 on request
K1839.13061211Cwith thread and approach taperstainless steel6M12x1,5193161210,54271165 on request
K1839.13081611Cwith thread and approach taperstainless steel8M16x1,5263201513,542715,585 on request
K1839.13101611Cwith thread and approach taperstainless steel10M16x1,5263201513,542715,5105 on request

Positioning bushes, steel or stainless steel with status sensor, Form D, smooth

More information

Drawings

Positioning bushes, steel or stainless steel with status sensor, Form D, smooth

Item selection/filter

Order No.FormForm definitionMain
material
D

D1D3HH1H3LTSW2CADAcc.PriceOrder
K1839.4030891Dsmoothsteel38310642755 on request
K1839.4040891Dsmoothsteel48310642755 on request
K1839.4050891Dsmoothsteel58310642765 on request
K1839.4061091Dsmoothsteel610311742775 on request
K1839.4081391Dsmoothsteel813,53149,54279,55 on request
K1839.4101791Dsmoothsteel101731611,542711,55 on request
K1839.14030891Dsmoothstainless steel38310642755 on request
K1839.14040891Dsmoothstainless steel48310642755 on request
K1839.14050891Dsmoothstainless steel58310642765 on request
K1839.14061091Dsmoothstainless steel610311742775 on request
K1839.14081391Dsmoothstainless steel813,53149,54279,55 on request
K1839.14101791Dsmoothstainless steel101731611,542711,55 on request