Product groups
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip
K0735

Indexing plungers, steel or stainless steel for thin-walled...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

These indexing plungers are particularly suitable for mounting in thin-walled components.
On request:Special versions.Accessory:A double-ended ring spanner can be supplied as an accessory to tighten the nut.Drawing reference:
Form A: non-lockout type
Form C: lockout type
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0735 Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip 278 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip, no locking slot

More information

Drawings

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip, no locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2D3LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
K0735.31105Asteelhardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.31206Asteelhardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request
K0735.311105Astainless steelnot hardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.311206Astainless steelnot hardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2D3LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
K0735.33105Csteelhardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.33206Csteelhardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request
K0735.313105Cstainless steelnot hardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.313206Cstainless steelnot hardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request

Double-ended ring spanner

More information

Drawings

Double-ended ring spanner

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
K0631.91416DOUBLE-ENDED RING SPANNERon request