Product groups
Indexing plunger mini steel or stainless steel with plastic mushroom grip
K2000

Indexing plunger mini steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
Material:

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version:Steel version:
Threaded sleeve blue passivated.
Indexing pin bright.

Stainless steel version:
Threaded sleeve and indexing pin bright.

Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Note:In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.Assembly:The indexing pin must be pulled out for installation with an open-end spanner.On request:Special versions.Accessory:Spacer rings K0665.
Hexagon nuts K0700.
Positioning bushes for indexing plunger K1290.
Drawing reference:
Form A: non-lockout type, without locknut
Form C: lockout type, without locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2000 Indexing plunger mini steel or stainless steel with plastic mushroom grip 489 kB

Drawings (total overview)

Indexing plunger mini steel or stainless steel with plastic mushroom grip

Indexing plungers mini, steel or stainless steel with plastic mushroom grip, no locking slot

More information

Drawings

Indexing plungers mini, steel or stainless steel with plastic mushroom grip, no locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2D3LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2000.1004081Asteelblue-passivatedblack grey RAL 70214M8x1211526,5616,521,54101316 on request
K2000.1005081Asteelblue-passivatedblack grey RAL 70215M8x1211527,5616,521,55101,3316 on request
K2000.1105101Asteelblue-passivatedblack grey RAL 70215M10x1251832819255131,34,512,5 on request
K2000.1106101Asteelblue-passivatedblack grey RAL 70216M10x1251833819256131,84,512,5 on request
K2000.1206121Asteelblue-passivatedblack grey RAL 70216M12x1,52920391023316141,8519 on request
K2000.1208121Asteelblue-passivatedblack grey RAL 70218M12x1,52920411023318142,3519 on request
K2000.1308161Asteelblue-passivatedblack grey RAL 70218M16x1,53323461226368172,31238 on request
K2000.1310161Asteelblue-passivatedblack grey RAL 702110M16x1,533234812263610172,81238 on request
K2000.100408184Asteelblue-passivatedtraffic red RAL 30204M8x1211526,5616,521,54101316 on request
K2000.100508184Asteelblue-passivatedtraffic red RAL 30205M8x1211527,5616,521,55101,3316 on request
K2000.110510184Asteelblue-passivatedtraffic red RAL 30205M10x1251832819255131,34,512,5 on request
K2000.110610184Asteelblue-passivatedtraffic red RAL 30206M10x1251833819256131,84,512,5 on request
K2000.120612184Asteelblue-passivatedtraffic red RAL 30206M12x1,52920391023316141,8519 on request
K2000.120812184Asteelblue-passivatedtraffic red RAL 30208M12x1,52920411023318142,3519 on request
K2000.130816184Asteelblue-passivatedtraffic red RAL 30208M16x1,53323461226368172,31238 on request
K2000.131016184Asteelblue-passivatedtraffic red RAL 302010M16x1,533234812263610172,81238 on request
K2000.11004081Astainless steelbrightblack grey RAL 70214M8x1211526,5616,521,54101316 on request
K2000.11005081Astainless steelbrightblack grey RAL 70215M8x1211527,5616,521,55101,3316 on request
K2000.11105101Astainless steelbrightblack grey RAL 70215M10x1251832819255131,34,512,5 on request
K2000.11106101Astainless steelbrightblack grey RAL 70216M10x1251833819256131,84,512,5 on request
K2000.11206121Astainless steelbrightblack grey RAL 70216M12x1,52920391023316141,8519 on request
K2000.11208121Astainless steelbrightblack grey RAL 70218M12x1,52920411023318142,3519 on request
K2000.11308161Astainless steelbrightblack grey RAL 70218M16x1,53323461226368172,31238 on request
K2000.11310161Astainless steelbrightblack grey RAL 702110M16x1,533234812263610172,81238 on request
K2000.1100408184Astainless steelbrighttraffic red RAL 30204M8x1211526,5616,521,54101316 on request
K2000.1100508184Astainless steelbrighttraffic red RAL 30205M8x1211527,5616,521,55101,3316 on request
K2000.1110510184Astainless steelbrighttraffic red RAL 30205M10x1251832819255131,34,512,5 on request
K2000.1110610184Astainless steelbrighttraffic red RAL 30206M10x1251833819256131,84,512,5 on request
K2000.1120612184Astainless steelbrighttraffic red RAL 30206M12x1,52920391023316141,8519 on request
K2000.1131016184Astainless steelbrighttraffic red RAL 302010M16x1,533234812263610172,81238 on request
K2000.1120812184Astainless steelbrighttraffic red RAL 30208M12x1,52920411023318142,3519 on request
K2000.1130816184Astainless steelbrighttraffic red RAL 30208M16x1,53323461226368172,31238 on request

Indexing plunger mini, steel or stainless steel with plastic mushroom grip and locking slot

More information

Drawings

Indexing plunger mini, steel or stainless steel with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2D3LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2000.3004081Csteelblue-passivatedblack grey RAL 70214M8x1211526,5616,521,54101316 on request
K2000.3005081Csteelblue-passivatedblack grey RAL 70215M8x1211527,5616,521,55101,3316 on request
K2000.3105101Csteelblue-passivatedblack grey RAL 70215M10x1251832819255131,34,512,5 on request
K2000.3106101Csteelblue-passivatedblack grey RAL 70216M10x1251833819256131,84,512,5 on request
K2000.3206121Csteelblue-passivatedblack grey RAL 70216M12x1,52920391023316141,8519 on request
K2000.3208121Csteelblue-passivatedblack grey RAL 70218M12x1,52920411023318142,3519 on request
K2000.3308161Csteelblue-passivatedblack grey RAL 70218M16x1,53323461226368172,31238 on request
K2000.3310161Csteelblue-passivatedblack grey RAL 702110M16x1,533234812263610172,81238 on request
K2000.300408184Csteelblue-passivatedtraffic red RAL 30204M8x1211526,5616,521,54101316 on request
K2000.300508184Csteelblue-passivatedtraffic red RAL 30205M8x1211527,5616,521,55101,3316 on request
K2000.310510184Csteelblue-passivatedtraffic red RAL 30205M10x1251832819255131,34,512,5 on request
K2000.310610184Csteelblue-passivatedtraffic red RAL 30206M10x1251833819256131,84,512,5 on request
K2000.320612184Csteelblue-passivatedtraffic red RAL 30206M12x1,52920391023316141,8519 on request
K2000.320812184Csteelblue-passivatedtraffic red RAL 30208M12x1,52920411023318142,3519 on request
K2000.330816184Csteelblue-passivatedtraffic red RAL 30208M16x1,53323461226368172,31238 on request
K2000.331016184Csteelblue-passivatedtraffic red RAL 302010M16x1,533234812263610172,81238 on request
K2000.13004081Cstainless steelbrightblack grey RAL 70214M8x1211526,5616,521,54101316 on request
K2000.13005081Cstainless steelbrightblack grey RAL 70215M8x1211527,5616,521,55101,3316 on request
K2000.13105101Cstainless steelbrightblack grey RAL 70215M10x1251832819255131,34,512,5 on request
K2000.13106101Cstainless steelbrightblack grey RAL 70216M10x1251833819256131,84,512,5 on request
K2000.13206121Cstainless steelbrightblack grey RAL 70216M12x1,52920391023316141,8519 on request
K2000.13208121Cstainless steelbrightblack grey RAL 70218M12x1,52920411023318142,3519 on request
K2000.13308161Cstainless steelbrightblack grey RAL 70218M16x1,53323461226368172,31238 on request
K2000.13310161Cstainless steelbrightblack grey RAL 702110M16x1,533234812263610172,81238 on request
K2000.1300408184Cstainless steelbrighttraffic red RAL 30204M8x1211526,5616,521,54101316 on request
K2000.1300508184Cstainless steelbrighttraffic red RAL 30205M8x1211527,5616,521,55101,3316 on request
K2000.1310510184Cstainless steelbrighttraffic red RAL 30205M10x1251832819255131,34,512,5 on request
K2000.1310610184Cstainless steelbrighttraffic red RAL 30206M10x1251833819256131,84,512,5 on request
K2000.1320612184Cstainless steelbrighttraffic red RAL 30206M12x1,52920391023316141,8519 on request
K2000.1320812184Cstainless steelbrighttraffic red RAL 30208M12x1,52920411023318142,3519 on request
K2000.1330816184Cstainless steelbrighttraffic red RAL 30208M16x1,53323461226368172,31238 on request
K2000.1331016184Cstainless steelbrighttraffic red RAL 302010M16x1,533234812263610172,81238 on request