Product groups
Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locking slot
K2194_C

Indexing plungers, stainless steel, short version with stainless...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material:

Stainless steel version A1:
Threaded sleeve, mushroom grip and unhardened indexing pin 1.4305.
Hardened indexing pin 1.4034.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401.

Version:Stainless steel A1 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Accessory:Positioning bushes K1290.
Spacer rings K0665.
Fastening set stainless steel for thin-walled parts K2146.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2194_C Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locking slot 286 kB

Drawings

Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2194.117903Cstainless steel1.4305brightnot hardened3M6x0,751425,5653,580,8310 on request
K2194.117004Cstainless steel1.4305brightnot hardened4M8x11829,5664101412 on request
K2194.117105Cstainless steel1.4305brightnot hardened5M10x12134,5875131,3512 on request
K2194.117206Cstainless steel1.4305brightnot hardened6M12x1,52541,71086141,8614 on request
K2194.117308Cstainless steel1.4305brightnot hardened8M16x1,5335412108192,31428 on request
K2194.117410Cstainless steel1.4305brightnot hardened10M20x1,53361151210222,81532 on request
K2194.007903Cstainless steel1.4034brighthardened3M6x0,751425,5653,580,8310 on request
K2194.007004Cstainless steel1.4034brighthardened4M8x11829,5664101412 on request
K2194.007105Cstainless steel1.4034brighthardened5M10x12134,5875131,3512 on request
K2194.007206Cstainless steel1.4034brighthardened6M12x1,52541,71086141,8614 on request
K2194.007308Cstainless steel1.4034brighthardened8M16x1,5335412108192,31428 on request
K2194.007410Cstainless steel1.4034brighthardened10M20x1,53361151210222,81532 on request
K2194.067903Cstainless steel1.4404brightnickel-plated3M6x0,751425,5653,580,8310 on request
K2194.067004Cstainless steel1.4404brightnickel-plated4M8x11829,5664101412 on request
K2194.067105Cstainless steel1.4404brightnickel-plated5M10x12134,5875131,3512 on request
K2194.067206Cstainless steel1.4404brightnickel-plated6M12x1,52541,71086141,8614 on request
K2194.067308Cstainless steel1.4404brightnickel-plated8M16x1,5335412108192,31428 on request
K2194.067410Cstainless steel1.4404brightnickel-plated10M20x1,53361151210222,81532 on request
K2194.177903Cstainless steel1.4404brightbright3M6x0,751425,5653,580,8310 on request
K2194.177004Cstainless steel1.4404brightbright4M8x11829,5664101412 on request
K2194.177105Cstainless steel1.4404brightbright5M10x12134,5875131,3512 on request
K2194.177206Cstainless steel1.4404brightbright6M12x1,52541,71086141,8614 on request
K2194.177308Cstainless steel1.4404brightbright8M16x1,5335412108192,31428 on request
K2194.177410Cstainless steel1.4404brightbright10M20x1,53361151210222,81532 on request
K2194.0679031Cstainless steel1.4404blastednickel-plated3M6x0,751425,5653,580,8310 on request
K2194.0670041Cstainless steel1.4404blastednickel-plated4M8x11829,5664101412 on request
K2194.0671051Cstainless steel1.4404blastednickel-plated5M10x12134,5875131,3512 on request
K2194.0672061Cstainless steel1.4404blastednickel-plated6M12x1,52541,71086141,8614 on request
K2194.0673081Cstainless steel1.4404blastednickel-plated8M16x1,5335412108192,31428 on request
K2194.0674101Cstainless steel1.4404blastednickel-plated10M20x1,53361151210222,81532 on request
K2194.1779031Cstainless steel1.4404blastedbright3M6x0,751425,5653,580,8310 on request
K2194.1770041Cstainless steel1.4404blastedbright4M8x11829,5664101412 on request
K2194.1771051Cstainless steel1.4404blastedbright5M10x12134,5875131,3512 on request
K2194.1772061Cstainless steel1.4404blastedbright6M12x1,52541,71086141,8614 on request
K2194.1773081Cstainless steel1.4404blastedbright8M16x1,5335412108192,31428 on request
K2194.1774101Cstainless steel1.4404blastedbright10M20x1,53361151210222,81532 on request