Product groups
Clamping levers, plastic, non-adjustable with internal thread, threaded insert blue passivated steel
K0175_IG

Clamping levers, plastic, non-adjustable with internal thread,...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic.
Steel parts grade 5.8.
Version:Handle black grey, steel parts blue-passivated.Note:Non-adjustable clamping levers can be used for simple applications. Generally, there must be enough space so that the lever can be rotated through 360°.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0175_IG Clamping levers, plastic, non-adjustable with internal thread, threaded insert blue passivated steel 158 kB

Drawings

Clamping levers, plastic, non-adjustable with internal thread, threaded insert blue passivated steel

Item selection/filter

Order No.

Thread typeSizeXTD1D2HH1H3AA1BCADAcc.PriceOrder
K0175.104000internal thread1M41013,81417112740478 on request
K0175.105000internal thread1M51013,81417112740478 on request
K0175.106000internal thread1M61013,81417112740478 on request
K0175.208000internal thread2M81418,318,5181136,565759 on request
K0175.310000internal thread3M101421,822221445809111 on request
K0175.412000internal thread4M121825,8262617549510813 on request
K0175.516000internal thread5M161830,83131216311012616 on request